Check Valve - 3047 Series (male to male) | #03047 0099


LOADING IMAGES
03047 0099

Check Valve - 3047 Series (male to male) | #030470099

3047 series check valves allow free flow in one direction and provide positive checked flow in the reverse direction. These valves are available with NPTF ports and are recommended for pneumatic service. Available in male to male connection only.


Technical Specifications

  • Port Size (inch): 1/4
  • Product Type: One Way Check Valve
  • Mounting Type: Inline
  • Port Size: 1/4 inch
  • Port Type: NPT
  • Flow Coefficient: 0.56 Cv (free flow)
  • Flow Rate: 30 SCFM (free flow)
  • Operating Pressure: 0 to 250 psig, 0 to 17 bar
  • Operating Temperature: -18 to 82 °C, 0 to 180 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Brass
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Needle Material: Brass, Stainless Steel
  • Options: -
Safety Warning

Item Information

The 3047 series check  valves allow free flow in one direction and provide positive checked (zero flow) in the reverse direction. These valves are available with NPTF ports and are recommended for pneumatic service. Available in male to male connection only.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits   
• Available with NPTF Ports

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Pneumatic Calculator
Literature and Reference Materials
0600P Catalog_Accessories
×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577