PE Tubing | Product Series

Filter by

    No filters selected

Product Type

Nominal Outside Diameter

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PE Tubing

PE Tubing

Polyethylene Tubing - E/EB Series Tubing is instrument grade tubing, made from 100% virgin Linear Low Density Polyethylene (LLDPE). Ideal for water, food, beverages and food grade applications.

Technical Specifications

  • Product Type: Metric, Fractional
  • Specifications Met: FDA, FDA 21 CFR 177, ASTM D1248, ASTM D1693, NSF 51, NSF 61
  • Application: Fluid Handling, Pneumatics, Chemical Transfer, Water
  • Tube Inside Diameter: 0.157 to 0.500 mm, 4 to 12.7 inch
  • Tube Outside Diameter: 1/4 to 5/8 inch, 6 to 16 mm
  • Maximum Operating Pressure: 200 psi (dependent on size), 0.10 MPa (dependent on size), 10 bar (dependent on size)
  • Minimum Burst Pressure: 280 to 580 psi, 19.3 to 40 bar
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: -80 °F, -62 °C
  • Minimum Bend Radius: 1 to 4 inch, 25 to 101.6 mm
  • Compatible Fitting: Dubl-Barb®, Flow Controls, Prestolok®, Liquifit, TrueSeal™, Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite®
  • Media: Air, Water (Potable Water), Water, Chemicals
  • Color: Natural, Black, Blue, Gray, Green, Orange, Purple, Red, White, Yellow
  • Weight: 0.011 to 0.044 lb/ft, 0.016 to 0.065 kg/m
  • Cover Color: n/a
  • Length per Package: 30 to 305 m, 100 to 1000 ft
  • Tube Material: Polyethylene (PE)
  • Cover Material: n/a
  • Size: 1/4 to 5/8 inch, 6 to 12 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

PE tubing is produced from a high molecular weight resin to provide increased dimensional stability, uniformity and long-term strength. Parker PE tubing meets the FDA and NSF-51 requirements for food contact applications and NSF-61 for potable water.

The tubing may be used in general-purpose instrument applications as well as all food handling applications except holding food during cooking. The black tubing, EB series, contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high, ultraviolet light sources.
Standard black is not approved for food handling applications, but NSF-listed and FDA-compliant black can be ordered on special request. A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur.

Markets
• Water Market
• Food & Beverage
• Fluid Handling
• Industrial Pneumatics
• Chemical transfer

Features
• Made from 100% virgin resin material for long term strength
• ASTM D-1693 (10% IGEPAL) For excellent stress crack resistance maximizes the service life
• UV stabilized to reduce fading, cracking and loss of strength from sunlight
• Meets FDA, NSF-51 requirements for food contact applications and NSF-61 for potable water

Applications:
• Potable water
• Beverage dispensers
• Chemical transfer
• Low pressure pneumatics

Certifications/Compliance:
• FDA compliant for food contact
• ASTM D-1693 (10% IGEPAL) for stress crack resistance
• ASTM D-1248, Type I, Class A, Category 4, Grade E5
• NSF – 51
• NSF – 61

Notes:
• Qualified with fittings from Parker Fluid System Connectors Division (See PFD Catalog CAT. 4660 or FSC Catalog CAT3501E USA for specific fittings)
• Black (EB) tubing contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high ultraviolet light source
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure
• Wall thickness is for reference only

Related Documents

×
Products Product Type Nominal Outside Diameter Color Standard Pack Qty (ft)
E-43-0100 Fractional, Instr. Grade 1/4 inch Natural 100 ft box
E-43-0500 Fractional, Instr. Grade 1/4 inch Natural 500
E-43-1000 Fractional, Instr. Grade 1/4 inch Natural 1000
E-43-B-0100 Fractional, Instr. Grade 1/4 inch Blue 100 ft box
E-43-B-0500 Fractional, Instr. Grade 1/4 inch Blue 500
E-43-B-1000 Fractional, Instr. Grade 1/4 inch Blue 1000
E-43-G-0100 Fractional, Instr. Grade 1/4 inch Green 100
E-43-G-0500 Fractional, Instr. Grade 1/4 inch Green 500
E-43-GRA-0100 Fractional, Instr. Grade 1/4 inch Gray 100
E-43-GRA-0500 Fractional, Instr. Grade 1/4 inch Gray 500
E-43-O-0100 Fractional, Instr. Grade 1/4 inch Orange 100
E-43-O-0500 Fractional, Instr. Grade 1/4 inch Orange 500
E-43-P-0100 Fractional, Instr. Grade 1/4 inch Purple 100
E-43-P-0500 Fractional, Instr. Grade 1/4 inch Purple 500
E-43-R-0100 Fractional, Instr. Grade 1/4 inch Red 100
E-43-R-0500 Fractional, Instr. Grade 1/4 inch Red 500
E-43-R-1000 Fractional, Instr. Grade 1/4 inch Red 1000
E-43-WHT-0100 Fractional, Instr. Grade 1/4 inch White 100
E-43-WHT-0500 Fractional, Instr. Grade 1/4 inch White 500
E-43-Y-0100 Fractional, Instr. Grade 1/4 inch Yellow 100
E-43-Y-0500 Fractional, Instr. Grade 1/4 inch Yellow 500
E-53-0100 Fractional, Instr. Grade 5/16 inch Natural 100
E-53-0500 Fractional, Instr. Grade 5/16 inch Natural 500
E-53-B-0500 Fractional, Instr. Grade 5/16 inch Blue 500
E-64-0100 Fractional, Instr. Grade 3/8 inch Natural 100 ft box
E-64-0500 Fractional, Instr. Grade 3/8 inch Natural 500
E-64-B-0100 Fractional, Instr. Grade 3/8 inch Blue 100 ft box
E-64-B-0500 Fractional, Instr. Grade 3/8 inch Blue 500
E-64-G-0100 Fractional, Instr. Grade 3/8 inch Green 100
E-64-G-0500 Fractional, Instr. Grade 3/8 inch Green 500
E-64-GRA-0500 Fractional, Instr. Grade 3/8 inch Gray 500
E-64-O-0100 Fractional, Instr. Grade 3/8 inch Orange 100
E-64-O-0500 Fractional, Instr. Grade 3/8 inch Orange 500
E-64-P-0500 Fractional, Instr. Grade 3/8 inch Purple 500
E-64-R-0100 Fractional, Instr. Grade 3/8 inch Red 100
E-64-R-0500 Fractional, Instr. Grade 3/8 inch Red 500
E-64-WHT-0100 Fractional, Instr. Grade 3/8 inch White 100
E-64-WHT-0500 Fractional, Instr. Grade 3/8 inch White 500
E-64-Y-0100 Fractional, Instr. Grade 3/8 inch Yellow 100
E-64-Y-0500 Fractional, Instr. Grade 3/8 inch Yellow 500
E-86-0100 Fractional, Instr. Grade 1/2 inch Natural 100 ft box
E-86-0500 Fractional, Instr. Grade 1/2 inch Natural 500
E-86-B-0500 Fractional, Instr. Grade 1/2 inch Blue 500
E-86-G-0500 Fractional, Instr. Grade 1/2 inch Green 500
E-86-GRA-0100 Fractional, Instr. Grade 1/2 inch Gray 100
E-86-R-0100 Fractional, Instr. Grade 1/2 inch Red 100
E-86-WHT-0100 Fractional, Instr. Grade 1/2 inch White 100
E-86-WHT-0500 Fractional, Instr. Grade 1/2 inch White 500
E-108-0100 Fractional, Instr. Grade 5/8 inch Natural 100
EB-43-0100 Fractional, UV Resistant 1/4 inch Black 100 ft box
EB-43-0100-NSF Fractional, Instr. Grade 1/4 inch Black 100
EB-43-0500 Fractional, UV Resistant 1/4 inch Black 500
EB-43-0500-NSF Fractional, Instr. Grade 1/4 inch Black 500
EB-43-1000 Fractional, UV Resistant 1/4 inch Black 1000
EB-53-0100 Fractional, UV Resistant 5/16 inch Black 100
EB-53-0500 Fractional, UV Resistant 5/16 inch Black 500
EB-53-0500-NSF Fractional, Instr. Grade 5/16 inch Black 500
EB-64-0100 Fractional, UV Resistant 3/8 inch Black 100 ft box
EB-64-0500 Fractional, UV Resistant 3/8 inch Black 500
EB-64-0500-NSF Fractional, Instr. Grade 3/8 inch Black 500
EB-86-0100 Fractional, UV Resistant 1/2 inch Black 100 ft box
EB-86-0500 Fractional, UV Resistant 1/2 inch Black 500
EB-86-0500-NSF Fractional, Instr. Grade 1/2 inch Black 500
EB-108-0100 Fractional, UV Resistant 5/8 inch Black 100
E-6X1-0100 Metric, Instr. Grade 6 mm Natural 100
E-8X1-0100 Metric, Instr. Grade 8 mm Natural 100
E-10X1.5-0100 Metric, Instr. Grade 10 mm Natural 100
E-12X1.5-0100 Metric, Instr. Grade 12 mm Natural 100
EB-6X1-0100 Fractional, UV Resistant 6 mm Black 100
EB-8X1-0100 Metric, UV Resistant 8 mm Black 100
EB-10X1.5-0100 Fractional, UV Resistant 10 mm Black 100
EB-12X1.5-0100 Fractional, UV Resistant 12 mm Black 100
E-64-1000 Fractional, Instr. Grade 3/8 inch Natural 1000

687PDC
687563