Plastic Barbed Fittings, Parker Par-Barbs | #P4MCB4


LOADING IMAGES
P4MCB4

Plastic Barbed Fittings, Parker Par-Barbs | #P4MCB4 OBSOLETE

1/4" Black Polyethylene Connector with 1/4" Male NPT Threads (Obsolete)


Technical Specifications

  • Color: Black
  • Shape: Connector
  • Connection 2 Size: 1/4"
  • Connection 1 Type: Barbed
  • Connection 3 Type: N/A
  • Connection 1 Size: 1/4"
  • Connection 2 Type: Male NPT
  • Configuration: Tube to Pipe
  • Connection 3 Size: N/A
  • Body Material: Polyethylene
  • Body Material: Polypropylene, Polyethylene
  • Configuration: Tube to Pipe
  • Shape: Connector
  • Connection 1 Type: Barbed
  • Connection 1 Size: 1/4 inch
  • Connection 2 Type: Male NPT
  • Connection 2 Size: 1/4 inch
  • Connection 3 Type: N/A
  • Connection 3 Size: N/A inch
  • Color: Black
  • Minimum Operating Temperature: -65 °F, -53.9 °C
  • Maximum Operating Temperature: +190 °F, +87.8 °C
  • Maximum Operating Pressure: 125 psi, 8.6 bar
  • Vacuum Pressure Rating: -29 inch-Hg
  • Compatible Tube: Vinyl, Polyurethane, Rubber Hose
  • Application: Chemical Dispensing, Pneumatic Systems, Food Processing, Beverage Dispensing
  • Media: Water, Air, Other Fluids (See Catalog for Chemical Compability)
  • Specifications Met: FDA Compliant, NSF/ANSI 51
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Division: Fluid System Connectors Division
Safety Warning

Item Information

Parker's Par-Barb fittings are injection molded from high strength chemically inert white nylon and black polypropylene materials.  Both materials are FDA and NSF-51 compliant. Par-Barb fittings are specially engineered with a four barb design that generates the maximum gripping and sealing power when combined with a hose clamp. Available in barbed, pipe and garden hose configurations ranging in sizes from 1/8” to 1 ½”.

Use with a variety of rubber tubing and hoses and the following Parker Parflex Division tubing.



• Polyurethane 90-95 Durometer Shore A

• Vinyl



Markets:

• Water

• Beverage

• Semi-conductor

• Filtration

• Food



Features/Benefits:

• Molded from high strength chemically inert thermoplastic  materials

• Multiple barb design generates maximum gripping and sealing

• Meets FDA and NSF-51 requirements for food contact

• White Nylon and Black Polypropylene material

• 1/8" I.D. - 1 1/2" I.D.



Applications:

• Water

• Irrigation

• Reverse Osmosis

• Deionized water systems

• Pollution control



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547