Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's truck valves are a robust, all brass construction with metal-to-metal seats for high heat/fluid compatibility.
Parker's truck valves are a robust, all brass construction with metal-to-metal seats for high heat/fluid compatibility. Fine thread screw down to afford flow control ability and a positive seal. Truck valve connections include flare, hose, tube and pipe. Round and pin handle are available.
Markets:
• Heavy duty truck
• Trailer
• Mobile
Features/Benefits:
• Can be “throttled”
• Lower pressure ratings
• More economical
• Unique configurations
Applications:
• Water lines
• Oil lines
• Coolant lines
Custom configurations and sizes are available upon request. Contact us for additional information.
Literature and Reference Materials |
---|
Brass, Composite and Thermoplastic Fittings and Valves - CAT. 3501E |
FSC Division Overview Quick Reference Guide - 3500FSC-QRG |
Product Demos & Tutorials |
---|
How To Operate Parker's Truck Valves |
Products | Shape | Style | Handle | Connection 1 Hose I.D. (inch) | Connection 1 Tube O.D. (inch) | Connection 1 Thread Size (inch) | Connection 1 Style | Connection 2 Thread Size (inch) | Connection 2 Style |
---|---|---|---|---|---|---|---|---|---|
V404P-6-6 | Right Angle | Hose to Pipe | Round | 3/8 | na | na | Hose Barb | 3/8 | Male Pipe |
V404P-10-6 | Right Angle | Hose to Pipe | Round | 5/8 | na | na | Hose Barb | 3/8 | Male Pipe |
V404PH-10-6 | Right Angle | Hose to Pipe | Pin | 5/8 | na | na | Hose Barb | 3/8 | Male Pipe |
SV404P-10-8 | Right Angle | Hose to Pipe | Round | 5/8 | na | na | Hose Barb | 1/2 | Male Pipe |
SV404P-12-6 | Right Angle | Hose to Pipe | Round | 3/4 | na | na | Hose Barb | 3/8 | Male Pipe |
SV404P-12-8 | Right Angle | Hose to Pipe | Round | 3/4 | na | na | Hose Barb | 1/2 | Male Pipe |
V405P-6-6 | Right Angle | Female Pipe to Male Pipe | Round | na | na | 3/8 | Female Pipe | 3/8 | Male Pipe |
V405P-6-8 | Right Angle | Female Pipe to Male Pipe | Round | na | na | 3/8 | Female Pipe | 1/2 | Male Pipe |
V405P-8-8 | Right Angle | Female Pipe to Male Pipe | Round | na | na | 1/2 | Female Pipe | 1/2 | Male Pipe |
V408NTA-8-8 | Right Angle | Tube to Pipe | Round | na | 1/2 | na | Female Pipe | 1/2 | Male Pipe |
V409F-8-6 | Right Angle | Flare to Pipe | Round | na | 1/2 | na | Male Flare | 3/8 | Male Pipe |
V409F-8-8 | Right Angle | Flare to Pipe | Round | na | 1/2 | na | Male Flare | 1/2 | Male Pipe |
V409F-10-8 | Right Angle | Flare to Pipe | Round | na | 5/8 | na | Male Flare | 1/2 | Male Pipe |
V409F-12-8 | Right Angle | Flare to Pipe | Round | na | 3/4 | na | Male Flare | 1/2 | Male Pipe |
V410NTA-8-8 | Right Angle | Tube to Pipe | Round | na | 1/2 | na | Compression | 1/2 | Male Pipe |
V412F-10-8 | Right Angle | Tube to Pipe | Round | na | 5/8 | na | Male Flare | 1/2 | Male Pipe |