FDA Brass Male Stud BSPT & NPT Push-In Fittings LF3600 | #3675 10 17-demo


LOADING IMAGES
3675 10 17

FDA Brass Male Stud BSPT & NPT Push-In Fittings LF3600 | #3675 10 17

Nickel Plated Brass In line connection of tubing to a threaded port. External tightening with a flat spanner or socket wrench, internal tightening with an Allen key


Technical Specifications

  • Connection 1 Thread Size (metric): R3/8
  • Connection 2 Tube O.D. (mm): 10
  • Connection 1 Thread Style: BSPT
  • Connection 2 Tube O.D. (inch): na
  • Body Material: FDA CHEMICAL NICKEL PLATED BRASS
  • O-Ring Material: FKM
  • Maximum Operating Pressure: 30 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 150 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 10
  • Weight: 0.031 kg
  • Industry Application: Food Process, Coffee Machines, In-Plant Automotive, Medical Equipment, Printing, Misting, Welding Robots
  • Media: Compressed air, grease, lubricant, water…
  • Specifications Met: Industrial - ISO 14743: pneumatic transmissions, push-in fittings for thermoplastic tubing, DI: 97/23/EC (PED), DI : 2002/95/EC (RoHS), 2011/65/EC, RG: 1907/2006 (REACH), DI: 94/9/EC (ATEX ), UL94 V-0: please consult us -- Food - RG: 21CFR (FDA), RG: 1935/2004/EC (minimum fl ow 0.02 l/h), USDA NSF H1: grease, ASTM B733-04: autocatalytic (electroless) nickel-phosphorus coatings
  • Shape: Male stud fitting thread
  • Product Type: Stud Fittings
Safety Warning

Item Information

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

Features/Benefits:

- High Performance

• Resistant up to +150°C at 30 bar
• Excellent mechanical performance
• Long threads to resist shock and vibration
• Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
• Full flow, minimal pressure drop

- Versatility

• Materials conform to FDA standards
• Spring collet gripping system suitable for both metal (grooved) and polymer tubing
• Excellent resistance to high pressure and vacuum
• Excellent chemical compatibility
• One ?tting for numerous applications: stock optimisation
• Manual connection and disconnection
• Compact and ergonomic

- Reliability

• High performance brass for increased lifespan
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

Markets:

• Food Process
• Coffee Machines
• In-Plant Automotive
• Medical Equipment
• Printing
• Misting
• Welding Robots

Technologies:

Nickel Plated Brass In line connection of tubing to a threaded port. External tightening with a flat spanner or socket wrench, internal tightening with an Allen key

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098