Ground Plug Shutoff Cocks | #V304C-4-2


LOADING IMAGES
V304C-4-2
Click to View CAD Model

Ground Plug Shutoff Cocks | #V304C-4-2

Parker's ground plug shutoff cocks are manufactured from castings or forged bodies for low pressure applications.


Tekniske specifikationer

  • Tilslutning 2 design: Male Pipe
  • Tilslutning 1 rør O.D. (tomme): 1/4
  • Tilslutning 1 design: Compression
  • Tilslutning 2 rør O.D. (tomme): na
  • Tilslutning 2 Gevindstørrelse (tomme): 1/8
  • Tilslutning 1 Gevindstørrelse (tomme): na
  • Form: Compression to Pipe
  • Mindste driftstemperatur: 32 °F, 0 °C
  • Maks. driftstemperatur: 125 °F, 52 °C
  • Maks. driftstryk: 30 psi, 2 bar
  • "Body" materiale: Brass
Safety Warning

Oplysninger om vare

Parker's ground plug shutoffs are manufactured from castings or forged bodies for extra strength. Ground plug shutoffs are for low pressure applications and have either external or internal seats. Hand tightening provides a metal-to-metal seal. A lubricant satisfactory with most common fluids is used with ground plug shutoffs but may wash out at higher pressures.

Markets:
• Industrial
• Packaging
• Factory/Process Automation
• Machine Tool
• Car Wash

Features/Benefits:
• Economical
• Forged shapes for extra strength
• Metal-to-metal seal
• External and internal seats

Applications:
• Drain lines
• Fluid transfer

Læs mere Vis færre

CAD-tegninger + filer


antal
Anmodning om pristilbud

Produktet er blevet tilføjet din tilbudskurv GÅ TIL TILBUDSKURV

x

OK

x

Find en distributør

Distributører

Lokal kontakt

DANMARK

Parker Hannifin Danmark, Filial af Parker Hannifin AB, Sverige

Borupvang 9

DK-2750 Ballerup

Telefon

+45 43 560400

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.

687554
687547