Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Racor Crankcase Ventilation Systems prevent fouling of critical engine components, such as turbochargers and after-coolers, by removing oil contamination from engine bypass gases. Available in open (CV) and closed (CCV) configurations.
| Distributor Support |
|---|
| Racor--CV12001--RSL0387 |
| Racor--CV4501 --RSL0383 |
| Racor--CV6001--RSL0384 |
| Racor--CV8001--RSL0386 |
| Products | Type/Configuration | Maximum Output | Maximum Flow Rate | Function | Filtration Ratings | Inlet Location |
|---|---|---|---|---|---|---|
| CCV8001-10R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV8001-10L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV8001-08R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Right |
| CCV8001-08L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Left |
| CCV8000-10R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | Ultra | Right |
| CCV8000-10L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | Ultra | Left |
| CCV8000-08R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | High | Right |
| CCV8000-08L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | High | Left |
| CCV6001-10R | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV6001-10L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV6001-08L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | High | Left |
| CCV6000-10R | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | Ultra | Right |
| CCV6000-10L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | Ultra | Left |
| CCV6000-08R | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | High | Right |
| CCV6000-08L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | High | Left |
| CCV4501-10R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV4501-10L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV4501-08R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Right |
| CCV4501-08L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Left |
| CCV4500-10R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | Ultra | Right |
| CCV4500-10L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | Ultra | Left |
| CCV4500-08R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | High | Right |
| CCV4500-08L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | High | Left |
| CCV1500-04 | Closed System | 40 HP / 30 kW | 1 cfm / 0.03 m3/m | Intermittent Duty | Low | N/A |
| CCV12001-10R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV12001-10L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV12001-08R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Right |
| CCV12001-08L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Left |
| CCV12000-10R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | Ultra | Right |
| CCV12000-10L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | Ultra | Left |
| CCV12000-08R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | High | Right |
| CCV12000-08L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | High | Left |
| CV4501-08L | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Left |
| CV4501-08R | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Right |
| CV6001-08L | Open System | 400 HP / 300 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | High | Left |
| CV6001-08R | Open System | 400 HP / 300 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | High | Right |
| CV8001-08L | Open System | 800 HP / 600 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Left |
| CV8001-08R | Open System | 800 HP / 600 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Right |
| CV12001-08R | Open System | 1000HP / 746 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Right |
| CV12001-08L | Open System | 1000HP / 746 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Left |
| CV4501-04L | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Low | Left |
| CV4501-04R | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Low | Right |