Automotive Fuel Line - TBSE | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automotive Fuel Line - TBSE

Automotive Fuel Line - TBSE

TBSE is a hose specially designed for particular applications in fuel systems where low permeability levels are required.

Technical Specifications

  • Weight: 0.05 to 0.11 lb/ft, 0.07 to 0.17 kg/m
  • Industry: General Industrial, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Application: Automotive, Boat
  • Product Type: Fuel Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Nitrile Butadiene Rubber (NBR)
  • Design Factor: 3:1
  • Materials of Construction: Rubber
  • Product Style: Delivery
  • Hose Reinforcement Material: Textile
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 1.181 to 2.953 inch, 30 to 75 mm
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Inside Diameter: 5/32 to 0.394 inch, 4 to 10 mm
  • Outside Diameter: 0.354 to 0.630 inch, 9 to 16 mm
Safety Warning

Full Product Description

TBSE hose is engineered with premium grade compounds to fuel engines while maintaing efficiency and performance. With a low permability rate, this hose is well known for its reliability and life expectation. The low permeation is a reflection of Parker's environment friendly attitude. The hose is flexible for easy routing in and around small engines and compartments and the cover is resistant to abrasion, oil, and weathering.

Markets
• Automotive
• Transportation
• Mobile
• Vocational

Features/Benefits
• Antistatic cover and tube compounds to dissipate electical charges
• Suitable also for B20 and E100 up to 70°C to permit the use with multiple refined fuels
• Design Factor 3:1 enhances safety for equipment and engines
• Available in coils or reels offering flexibility to your order needs
• Available in reels for display stand to facilitate operations in your workshop

Applications
• On-road and off-road vehicles
• Blowers, grinders, mowers
• Leaded and unleaded fuels, biodiesel, ethanol and gasoline

Related Documents

×
Products Hose I.D. (mm) Packaging
IH30871001/100 4.0 Coils
IH30871011/100 5.0 Coils
IH30871021/100 6.0 Coils
IH30871031/100 7.0 Coils
IH30871041/100 7.5 Coils
IH30871051/100 10 Coils
IH30871001/15-R90 4.0 Reels
IH30871011/15-R90 5.0 Reels
IH30871021/15-R90 6.0 Reels
IH30871031/15-R90 7.0 Reels
IH30871041/15-R90 7.5 Reels
IH30871051/10-R60 10 Reels

687PDC
687513