SUPER-FLEX® FL-7 Barrier Fuel Line Hose, Series 389 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SUPER-FLEX® FL-7 Barrier Fuel Line Hose, Series 389

SUPER-FLEX® FL-7 Barrier Fuel Line Hose, Series 389

Super-Flex FL-7 Barrier Fuel Line Hose is designed for engine fuel supply in applications to 257°F and 100 psi, Series 389.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Engine
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: CARB SORE, NFPA, UL, ULC
  • Compatible Fitting: 55 Series, HY Series
  • Inside Diameter: 3/16 to 3/4 inch, 4.8 to 19.1 mm
  • Maximum Operating Pressure: 0.2 to 0.3 MPa, 35 to 50 psi, 2.4 to 3.4 bar
  • Hose Reinforcement Material: 2 Plies of Aramid
  • Vacuum Pressure Rating: 10 to 24 inch-Hg, 254 to 610 mm-Hg
  • Package Type: Reel
  • Minimum Bend Radius: 1.3 to 6 inch, 33 to 152.4 mm
  • Nominal Hose Inside Diameter: 5 to 20 mm
  • Outside Diameter: 0.406 to 1.125 inch, 10.3 to 28.6 mm
  • Size: -3 to -12
  • Hose Inner Tube Material: Black, Nitrile/Translucent with THV Barrier
  • Cover Color: Black
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Weight: 0.06 to 0.35 lb/ft, 0.08 to 0.52 kg/m
  • Length per Package: 250 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 389 Super-Flex FL-7 Barrier Fuel Line Hose provides excellent service across a wide variety of fuels and multiple engine applications. The thermoplastic liner serves as a barrier to limit permeation of Volatile Organic Compounds (VOC), providing compliance with government and industry regulations. The hose is compatible with Parker Safe Lock™ SAE J2044 quick connect fittings for easy and secure attachment and installation. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile with THV barrier for exceptional fuel and permeation resistance to 257°F.
• Reinforcement: Multiple aramid plies for strength and a slim profile for easy routing.
• Cover: Black CPE for abrasion, heat and oil r1esistance.
• Couplings: Parker SAE J2044 Safe Lock quick connect; also qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B20 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Blowers
• Grinders
• Mowers
• Pressure Washers
• Saws
- settings
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment

Industry Standards:
• CARB 2006/SORE
• EPA
• SAE J30R7/30R14T2

Safety/Technical:
•  Click here to link to Hose & Chemical Guides.
• Do not use in marine fuel applications.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
38903 3/16 100
38904 1/4 100
38905 5/16 100
38906 3/8 100
38908 1/2 100
38910 5/8 100
38912 3/4 100

687PDC
687583