Fuel Line/Vapor Emission Hose, Series 395 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fuel Line/Vapor Emission Hose, Series 395

Fuel Line/Vapor Emission Hose, Series 395

Fuel Line/Vapor Emission Hose is designed for engine fuel supply and vapor emission containment in applications to 257°F and 75 psi, Series 395

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Engine
  • Vacuum Pressure Rating: 10 to 24 inch-Hg, 254 to 610 mm-Hg, 10 to 24
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Weight: 0.01 to 0.02 kg/m, 0.07 to 0.17 lb/ft
  • Maximum Operating Pressure: 0.2 to 0.5 MPa, 35 to 75 psi, 2.4 to 5.2 bar
  • Nominal Hose Inside Diameter: 5 to 15 mm
  • Inside Diameter: 3/16 to 1/2 inch, 4.8 to 12.7 mm
  • Package Type: Coil
  • Hose Reinforcement Material: 2 Plies of Textile
  • Minimum Bend Radius: 2 to 4 inch, 50.8 to 101.6 mm
  • Size: -3 to -8
  • Outside Diameter: 0.406 to 0.781 inch, 10.3 to 19.8 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Length per Package: 250 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 395 Fuel Line/Vapor Emission Hose provides excellent service across a wide variety of fuels and multiple engine applications. The all-rubber construction is flexible for easy routing and installation, and the hose is qualified with permanent crimp couplings for a safe and secure connection. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for fuel resistance to 257°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black chloroprene abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B20 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- settings
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment

Industry Standards:
• SAE 30R7


• Do not use in marine fuel applications.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
39553 3/16 75
39550 1/4 50
39551 5/16 50
39552 3/8 50
39554 1/2 35

687PDC
687583