Series 3 – Miniature Inert Liquid Valve | #003-0111-900


LOADING IMAGES
003-0111-900

Series 3 – Miniature Inert Liquid Valve | #003-0111-900

Series 3 - Inert Solenoid ValveHigh - PEEK Body, FFKM Diaphragm2 Way Normally Closed1/8 Barbs120.078""


Technical Specifications

  • Physical Connection: 1/8" Barbs
  • Chemical Resistance Required: High - PEEK Body, FKM Diaphragm
  • Voltage (VDC): 24
  • Fluid Compatibility: Without Bleach
  • Valve Configuration Type: 2-Way Normally Closed
  • Orifice Size: 0.078"
  • Flow Rate: up to 1500 cm3/min
  • Maximum Flow Rate: 1500 cm3/min
  • Vacuum to Pressure Range: Vacuum to 50 Psig (3.44 bar)
  • Maximum Operating Pressure: 50 psi, 3.44 bar
  • Orifice Size: 0.078 inch, 1.98 mm
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 10 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 4.2 W
  • Input Voltage: 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: PEEK
  • Seal Material: FKM
  • Length: 1.0 inch, 25.4 mm
  • Width: 1.0 inch, 25.4 mm
  • Height: 2.1 inch, 53.34 mm
  • Weight: 2.7 oz, 76.5 g
  • Leak Rate: Bubble Tight
  • Mounting Type: Mounting Screw
  • Connection Type: Barb for I.D. Tubing
  • Connection Size: 1/8 inch, 3.2 mm
  • For Fluid Type: Liquids (Bleach Compatible)
  • Industry Application: Solvent management for Liquid Chromatography, Highly aggressive media dispensing and control
  • Configuration: n/a
Safety Warning

Item Information

The Series 3 solenoid valve is constructed of inert materials suitable for liquids including bleach and saline, for applications in analytical chemistry, clinical diagnostics and ink jet printing. These 2-Way and 3-Way valves handle high flow in a small valve with pressures up to 100 psi and no metal-to-metal sliding surfaces, ensuring a long life and trouble free operation. The series 3 valve also offers a pressure rating that exceeds most diaphragm isolation valves. A unique and time-proven design ensures that fluids are contained within the valve, preventing damage to other components.

Markets:
• Clinical Diagnostics
• Analytical Chemistry

Features/Benefits
• Wetted parts are inert plastic (PEEK, PTFE), stainless steel, and elastomer (FKM or EPDM)
• Chemically resistant to moderate acids, bases, bleach, and saline
• Leak safe design ensures that fluids are contained within the valve preventing damage to the other components in
  the instrument
• High flow in small package while providing fast cycle times
• Resistant to crystallization and particulates
• No sliding metal-to-metal surfaces minimizes wear of moving parts
• Direct-acting design does not require pressure or vacuum to operate
• RoHS compliant

Applications:
• Control of bleach, reagents, inks, and other aggressive media
• Wash solutions
• Waste removal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821