00328-10-B45S - Miniature Pump EZ-Mount | Parker NA

Miniature Pump EZ-Mount | #00328-10-B45S

00328-10-B45S

Miniature Pump EZ-Mount | #00328-10-B45S

Parker’s Miniature Pump EZ-Mount provides ease of installation and effective control of vibration transfer. The Parker EZ Mount was designed to mount easily to all Parker’s BTX-Connect, BTX-Brush, TTC (IIS), and LTC (IIS) miniature diaphragm pumps.


Technical Specifications

  • Operating Temperature: 41 to 158 °F, 5 to 70 °C
  • Operating Humidity: 0 to 95 % Relative Humidity
  • Body Material: Noryl GTX830
  • Materials of Construction: Silicone, Brass
  • Weight: 0.63 oz, 18.0 g
  • Price: 14
Safety Warning

Item Information

Parker’s EZ Mount is a vibration isolation mounting system that provides ease of installation and effective control of vibration transfer. The Parker EZ Mount was designed to mount easily to all Parker’s BTC (IIS), TTC (IIS) and LTC (IIS) miniature diaphragm pumps.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Printing
• Respiratory
• Patient Therapy

Features/Benefits:
• Isolation feet on the EZ mount can be rotated in any one of three ninety-degree planes and is designed for top-down or bottom-up mounting providing simple installation.
• EZ mount was designed to minimize weight added to the pump assembly. Approximate weights are: Style A – 0.63 oz (18 g), Style B – 0.71 oz (20 g).
• Effectively absorbs vibration to minimize most vibration-induced noise and vibration transfer into an instrument.
• Designed to keep height and size down to a minimum. 
• Engineered for Parker BTC, TTC, and LTC pumps to ease integration into your system.

Applications:
• Point of Care Diagnosis
• Negative Pressure Wound Therapy
• Compression Therapy
• Patient Monitoring
• Respiratory Care

Read More Show Less

CAD Drawings + Files

Part Number
00328-10-B45S IGS

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821