Quick-Acting Barbed Fitting With Brass Male BSPP Thread | #0133 62 21 39


LOADING IMAGES
0133 62 21 39

Quick-Acting Barbed Fitting With Brass Male BSPP Thread | #0133 62 21 39

Brass fittings for quick connection of self-fastening hose to a male port.Available in 1/8" to 3/4" IDThis range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.


Technical Specifications

  • Connection Thread Size: G 1/2
  • Tube Inside Diameter: 12.7 mm
  • Tube Outside Diameter: 19 mm (O.D.)
  • Body Material: Brass
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 10
  • Weight: 0.06 kg
  • Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • For Fluid Type: Coolants, Compressed Air
  • Specifications Met: RoHS DI: 2002/95/EC, RoHS 2011/65/EC, PED DI: 97/23/EC, REACH DI: 1907/2006, CNOMO E07.21.115N
  • Shape: Male Self-fastening Barb Connector with Bi-material Seal
  • Product Type: Self-Fastening Barb Connectors for NBR Hose
Safety Warning

Item Information

This range of fittings is designed to meet the requirements of the automotive and robotics industries, provides optimum CNOMO manufacturing quality, simple installation, reliable operation and a long service life.

Features/Benefits:

- Perfect for Self-Fastening NBR Hose

• Quick and simple to install
• Compatible with the Parker Legris range of brass compression fittings
• Mechanical properties proven for use in industrial robotic installations
• Spark-resistant

- Ergonomic and Time-Saving

• Fitting does not require lubrication or clamping, reducing assembly time
• Visual stop confirms installation is correct and improves operating safety
• Removal by cutting the tube
• The fitting can be re-used if necessary

Markets:

• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools

Applications:

• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications

Technologies:

Brass fittings for a quick connection of self-fastening hose to a female port.

Technical Characteristics:

• Fluids: Coolants, compressed air
• Materials: brass, engineering polymer, silicone free
• Pressure: 0 to 16 bar
• Temperature:
0°C to +100°C (water)
-20°C to 70°C (air)

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• CNOMO: E07.21.115N

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098