Transair® Pipe Hangers | #0169 00 05 00


LOADING IMAGES
0169 00 05 00
Click to View CAD Model

Transair® Pipe Hangers | #0169 00 05 00

3/8" Threaded Rod Adapter for 1/2" (16.5mm) to 1-1/2" (40mm) Transair Pipe Hangers


Technical Specifications

  • Pipe O.D. (mm): 16.5 to 40
  • Application: Aluminum Pipe
  • Pipe O.D. (inch): 1/2 to 1-1/2
  • Type: Threaded Rod Adapter
  • Pipe Outside Diameter: 16.5 mm, 25 mm, 40 mm, 1/2 inch, 1 inch, 1-1/2 inch
  • Body Material: Steel, Treated Steel
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division
  • Industry: General Industrial
  • Application: In Plant Pneumatic
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Compressed Air Piping
  • Shape: Straight
  • Configuration: Thread to Port
  • Connection 1 Type: Port
  • Connection 2 Type: Female NPT
  • Connection 2 Size: 3/8-16 inch, n/a mm
  • Maximum Operating Temperature: n/a °C, n/a °F
  • Minimum Operating Temperature: n/a °C, n/a °F
  • For Fluid Type: n/a
  • Weight: 0.120 lb, 0.05 kg
  • Quantity per Box: 15
  • Connection 1 Size: 1/4-20 inch
  • Assembly: n/a
  • Assembly Time: 0.01 Hours
  • Maximum Operating Pressure: n/a psi, n/a bar
  • Product Style: Increaser

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair Pipe Hangers are lightweight and easy to install. All hangers are installed by positioning a threaded rod into a fixed position, then threading the pipe hanger onto the rod. This installation method keeps the piping stable during the expansion and contraction of the system. To overcome most pipe routing challenges, Parker offers spacers and threaded rod adapters that can be used to extend the pipe below or away from an obstacle. Transair compressed air piping can only be hung using Transair pipe hangers. The use of non-Transair hangers can void the warranty.

All hangers are 100% recyclable, silicone free, and made from materials with no propagation of flame. All hangers conform to the UL94V-2 standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Each Transair pipe hanger can support 44lbs, but Parker suggests using 2 clips per length of pipe. For proper installation and placement of the hangers, download our installation manual.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Modular and reusable
• 100% recyclable
• Faster installation
• Lower installation costs
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547