FULFLO BASKET STRAINERS | 316 STAINLESS STEEL MESH FILTERS FOR INDUSTRIAL LIQUID FILTRATION APPLICATIONS | #0370-5068


LOADING IMAGES
0370-5068

FULFLO BASKET STRAINERS | 316 STAINLESS STEEL MESH FILTERS FOR INDUSTRIAL LIQUID FILTRATION APPLICATIONS | #0370-5068

Fulflo Basket Strainers effectively remove large-sized particles ranging from US Mesh 20 to 100 (840μm to 149μm) from liquids with viscositiesof up to 15,000 SSU.


Technical Specifications

  • Type: Double Length - 100 Mesh
  • Industry: Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: 316 Stainless Steel
  • Outside Diameter: 7-7/16 inch
  • Length: 27-3/4 inch Basket
  • Maximum Pressure Differential: 150 psi
Safety Warning

Item Information

Fulflo® 316 stainless steel mesh Basket Strainers effectively remove large-sized particles ranging from US Mesh 20 to 100 (840µm to 149µm) from liquids with viscosities of up to 15,000 SSU. Parker basket strainers are useful as pre-filters for the collection of gross contaminants found in a range of industrial liquid filtration applications.
Features/Benefits
• Available in two standard sizes to fit Fulflo FB & SB bag filter vessels
• Each 316 stainless steel basket strainer features a permanent handle for easy installation, removal and cleaning
• Fulflo strainer bag vessels designed for maximum operating pressures of up to 150 psi (9.0 bar) and high flow rates
• Cleanable permanent media
• Optional ratings available down to 550 mesh (25 micron)
• Five standard ratings available from 20 to 100 mesh

Applications
• Discharge Water Filtration
• Process Water Filtration
• Coolants Filtration
• Cutting Oils Filtration
• Ink Filtration
• Lubricant Filtration
• Paint Filtration
• Resin Filtration
• Solvent Filtration
• Bulk Chemical Filtration
• Filtration for Parts Washing Systems
• Filtration of Adhesives

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106