Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Fulflo Basket Strainers effectively remove large-sized particles ranging from US Mesh 20 to 100 (840μm to 149μm) from liquids with viscositiesof up to 15,000 SSU.
| Products | Type |
|---|---|
| 0370-5059 | Single Length - 20 Mesh |
| 0370-5060 | Single Length - 40 Mesh |
| 0370-5061 | Single Length - 60 Mesh |
| 0370-5062 | Single Length - 80 Mesh |
| 0370-5063 | Single Length - 100 Mesh |
| 0370-5064 | Double Length - 20 Mesh |
| 0370-5065 | Double Length - 40 Mesh |
| 0370-5066 | Double Length - 60 Mesh |
| 0370-5067 | Double Length - 80 Mesh |
| 0370-5068 | Double Length - 100 Mesh |
| 0370-5156 | Double Length - 1/8-inch Perforations |
| 0370-5177 | Single Length - 1/8-inch Perforations |