FULFLO SB BAG FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Series

Quantity

Length

Flange Size

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO SB BAG FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION

FULFLO SB BAG FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION

The Fulflo SB Bag Filter Vessel is an ASME code single and multiple bag design for high flow and high solid retention in industrial and chemical applications.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Bag Filter Vessel
  • Specifications Met: ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 150 to 300 psi, 10.3 to 20.7 bar
  • Maximum Operating Temperature: 300 to 500 °F
  • Flow Rate: 80 to 1440 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

Constructed to handle flow rates of up to 1120 gpm (4240 lpm), the Fulflo® SB series of bag and strainer filter vessels provides excellent filtration in a wide range of industrial and chemical liquid applications. All details of design, materials, construction, and workmanship of the SB filter vessel series conform to ASME code, and are available in non-code design and construction.
Features/Benefits
• Accepts “C” style flex band bags for optimized independent seal
• Built in accordance with ASME (U or UM stamp) Boiler and Pressure vessel code
• Maximum design pressure is 150psi (10.3bar) or 300psi (20.7bar)
• Available in carbon steel, 304 stainless steel, or 316 stainless steel
• Single O-ring seal closure design assures quick, positive cover seal
• Swing bolts with hex nuts, for fast easy opening and closing of cover
• Buna-N standard O-ring with Viton® elastomer, and fluoropolymer elastomer O-rings also available
• Positive bag media seal prior to sealing housing

Applications
• Potable Water Filtration
• Process Water Filtration
• Coating Filtration
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Related Documents

×
Products Materials of Construction Series Quantity Length Flange Size Options
SB11-2 Carbon Steel 150 psi 1 bag 17-1/2 inch single bag 2-inch NPT No Cover Lift
SB11-2F Carbon Steel 150 psi 1 bag 17-1/2 inch single bag 2-inch ANSI No Cover Lift
SB11-3F Carbon Steel 150 psi 1 bag 17-1/2 inch single bag 3-inch ANSI No Cover Lift
SB12-2 Carbon Steel 150 psi 1 bag 31-1/2 inch double bag 2-inch NPT No Cover Lift
SB12-2F Carbon Steel 150 psi 1 bag 31-1/2 inch double bag 2-inch ANSI No Cover Lift
SB12-3F Carbon Steel 150 psi 1 bag 31-1/2 inch double bag 3-inch ANSI No Cover Lift
SB31-3FK1 Carbon Steel 150 psi 3 bag 17-1/2 inch single bag 3-inch ANSI Mechanical Cover Lift
SB31-4FK1 Carbon Steel 150 psi 3 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
SB31-6FK1 Carbon Steel 150 psi 3 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
SB32-3FK1 Carbon Steel 150 psi 3 bag 31-1/2 inch double bag 3-inch ANSI Mechanical Cover Lift
SB32-4FK1 Carbon Steel 150 psi 3 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
SB32-6FK1 Carbon Steel 150 psi 3 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
SB41-4FK1 Carbon Steel 150 psi 4 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
SB41-6FK1 Carbon Steel 150 psi 4 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
SB42-4FK1 Carbon Steel 150 psi 4 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
SB42-6FK1 Carbon Steel 150 psi 4 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
SB52-6FK1 Carbon Steel 150 psi 5 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
SB52-8FK1 Carbon Steel 150 psi 5 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
SB62-6FK1 Carbon Steel 150 psi 6 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
SB62-8FK1 Carbon Steel 150 psi 6 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
SB72-6FK1 Carbon Steel 150 psi 7 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
SB72-8FK1 Carbon Steel 150 psi 7 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
SB82-8FK1 Carbon Steel 150 psi 8 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
SB92-8FK1 Carbon Steel 150 psi 9 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
HSB11-2 Carbon Steel 300 psi 1 bag 17-1/2 inch single bag 2-inch NPT No Cover Lift
HSB11-2F Carbon Steel 300 psi 1 bag 17-1/2 inch single bag 2-inch ANSI No Cover Lift
HSB11-3F Carbon Steel 300 psi 1 bag 17-1/2 inch single bag 3-inch ANSI No Cover Lift
HSB12-2 Carbon Steel 300 psi 1 bag 31-1/2 inch double bag 2-inch NPT No Cover Lift
HSB12-2F Carbon Steel 300 psi 1 bag 31-1/2 inch double bag 2-inch ANSI No Cover Lift
HSB12-3F Carbon Steel 300 psi 1 bag 31-1/2 inch double bag 3-inch ANSI No Cover Lift
HSB31-3FK1 Carbon Steel 300 psi 3 bag 17-1/2 inch single bag 3-inch ANSI Mechanical Cover Lift
HSB31-4FK1 Carbon Steel 300 psi 3 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
HSB31-6FK1 Carbon Steel 300 psi 3 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
HSB32-3FK1 Carbon Steel 300 psi 3 bag 31-1/2 inch double bag 3-inch ANSI Mechanical Cover Lift
HSB32-4FK1 Carbon Steel 300 psi 3 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
HSB32-6FK1 Carbon Steel 300 psi 3 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
HSB41-4FK1 Carbon Steel 300 psi 4 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
HSB41-6FK1 Carbon Steel 300 psi 4 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
HSB42-4FK1 Carbon Steel 300 psi 4 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
HSB42-6FK1 Carbon Steel 300 psi 4 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
HSB52-6FK1 Carbon Steel 300 psi 5 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
HSB52-8FK1 Carbon Steel 300 psi 5 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
HSB62-6FK1 Carbon Steel 300 psi 6 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
HSB62-8FK1 Carbon Steel 300 psi 6 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
HSB72-6FK1 Carbon Steel 300 psi 7 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
HSB72-8FK1 Carbon Steel 300 psi 7 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
HSB82-8FK1 Carbon Steel 300 psi 8 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
HSB92-8FK1 Carbon Steel 300 psi 9 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
4SB11-2 304 Stainless Steel 150 psi 1 bag 17-1/2 inch single bag 2-inch NPT No Cover Lift
4SB11-2F 304 Stainless Steel 150 psi 1 bag 17-1/2 inch single bag 2-inch ANSI No Cover Lift
4SB11-3F 304 Stainless Steel 150 psi 1 bag 17-1/2 inch single bag 3-inch ANSI No Cover Lift
4SB12-2 304 Stainless Steel 150 psi 1 bag 31-1/2 inch double bag 2-inch NPT No Cover Lift
4SB12-2F 304 Stainless Steel 150 psi 1 bag 31-1/2 inch double bag 2-inch ANSI No Cover Lift
4SB12-3F 304 Stainless Steel 150 psi 1 bag 31-1/2 inch double bag 3-inch ANSI No Cover Lift
4SB31-3FK1 304 Stainless Steel 150 psi 3 bag 17-1/2 inch single bag 3-inch ANSI Mechanical Cover Lift
4SB31-4FK1 304 Stainless Steel 150 psi 3 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
4SB31-6FK1 304 Stainless Steel 150 psi 3 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
4SB32-3FK1 304 Stainless Steel 150 psi 3 bag 31-1/2 inch double bag 3-inch ANSI Mechanical Cover Lift
4SB32-4FK1 304 Stainless Steel 150 psi 3 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
4SB32-6FK1 304 Stainless Steel 150 psi 3 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4SB41-4FK1 304 Stainless Steel 150 psi 4 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
4SB41-6FK1 304 Stainless Steel 150 psi 4 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
4SB42-4FK1 304 Stainless Steel 150 psi 4 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
4SB42-6FK1 304 Stainless Steel 150 psi 4 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4SB52-6FK1 304 Stainless Steel 150 psi 5 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4SB52-8FK1 304 Stainless Steel 150 psi 5 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
4SB62-6FK1 304 Stainless Steel 150 psi 6 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4SB62-8FK1 304 Stainless Steel 150 psi 6 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
4SB72-6FK1 304 Stainless Steel 150 psi 7 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4SB72-8FK1 304 Stainless Steel 150 psi 7 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
4SB82-8FK1 304 Stainless Steel 150 psi 8 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
4SB92-8FK1 304 Stainless Steel 150 psi 9 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
4HSB11-2 304 Stainless Steel 300 psi 1 bag 17-1/2 inch single bag 2-inch NPT No Cover Lift
4HSB11-2F 304 Stainless Steel 300 psi 1 bag 17-1/2 inch single bag 2-inch ANSI No Cover Lift
4HSB11-3F 304 Stainless Steel 300 psi 1 bag 17-1/2 inch single bag 3-inch ANSI No Cover Lift
4HSB12-2 304 Stainless Steel 300 psi 1 bag 31-1/2 inch double bag 2-inch NPT No Cover Lift
4HSB12-2F 304 Stainless Steel 300 psi 1 bag 31-1/2 inch double bag 2-inch ANSI No Cover Lift
4HSB12-3F 304 Stainless Steel 300 psi 1 bag 31-1/2 inch double bag 3-inch ANSI No Cover Lift
4HSB31-3FK1 304 Stainless Steel 300 psi 3 bag 17-1/2 inch single bag 3-inch ANSI Mechanical Cover Lift
4HSB31-4FK1 304 Stainless Steel 300 psi 3 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
4HSB31-6FK1 304 Stainless Steel 300 psi 3 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
4HSB32-3FK1 304 Stainless Steel 300 psi 3 bag 31-1/2 inch double bag 3-inch ANSI Mechanical Cover Lift
4HSB32-4FK1 304 Stainless Steel 300 psi 3 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
4HSB32-6FK1 304 Stainless Steel 300 psi 3 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4HSB41-4FK1 304 Stainless Steel 300 psi 4 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
4HSB41-6FK1 304 Stainless Steel 300 psi 4 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
4HSB42-4FK1 304 Stainless Steel 300 psi 4 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
4HSB42-6FK1 304 Stainless Steel 300 psi 4 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4HSB52-6FK1 304 Stainless Steel 300 psi 5 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4HSB52-8FK1 304 Stainless Steel 300 psi 5 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
4HSB62-6FK1 304 Stainless Steel 300 psi 6 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4HSB62-8FK1 304 Stainless Steel 300 psi 6 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
4HSB72-6FK1 304 Stainless Steel 300 psi 7 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
4HSB72-8FK1 304 Stainless Steel 300 psi 7 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
4HSB82-8FK1 304 Stainless Steel 300 psi 8 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
4HSB92-8FK1 304 Stainless Steel 300 psi 9 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
6SB11-2 316 Stainless Steel 150 psi 1 bag 17-1/2 inch single bag 2-inch NPT No Cover Lift
6SB11-2F 316 Stainless Steel 150 psi 1 bag 17-1/2 inch single bag 2-inch ANSI No Cover Lift
6SB11-3F 316 Stainless Steel 150 psi 1 bag 17-1/2 inch single bag 3-inch ANSI No Cover Lift
6SB12-2 316 Stainless Steel 150 psi 1 bag 31-1/2 inch double bag 2-inch NPT No Cover Lift
6SB12-2F 316 Stainless Steel 150 psi 1 bag 31-1/2 inch double bag 2-inch ANSI No Cover Lift
6SB12-3F 316 Stainless Steel 150 psi 1 bag 31-1/2 inch double bag 3-inch ANSI No Cover Lift
6SB31-3FK1 316 Stainless Steel 150 psi 3 bag 17-1/2 inch single bag 3-inch ANSI Mechanical Cover Lift
6SB31-4FK1 316 Stainless Steel 150 psi 3 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
6SB31-6FK1 316 Stainless Steel 150 psi 3 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
6SB32-3FK1 316 Stainless Steel 150 psi 3 bag 31-1/2 inch double bag 3-inch ANSI Mechanical Cover Lift
6SB32-4FK1 316 Stainless Steel 150 psi 3 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
6SB32-6FK1 316 Stainless Steel 150 psi 3 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6SB41-4FK1 316 Stainless Steel 150 psi 4 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
6SB41-6FK1 316 Stainless Steel 150 psi 4 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
6SB42-4FK1 316 Stainless Steel 150 psi 4 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
6SB42-6FK1 316 Stainless Steel 150 psi 4 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6SB52-6FK1 316 Stainless Steel 150 psi 5 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6SB52-8FK1 316 Stainless Steel 150 psi 5 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
6SB62-6FK1 316 Stainless Steel 150 psi 6 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6SB62-8FK1 316 Stainless Steel 150 psi 6 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
6SB72-6FK1 316 Stainless Steel 150 psi 7 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6SB72-8FK1 316 Stainless Steel 150 psi 7 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
6SB82-8FK1 316 Stainless Steel 150 psi 8 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
6SB92-8FK1 316 Stainless Steel 150 psi 9 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
6HSB11-2 316 Stainless Steel 300 psi 1 bag 17-1/2 inch single bag 2-inch NPT No Cover Lift
6HSB11-2F 316 Stainless Steel 300 psi 1 bag 17-1/2 inch single bag 2-inch ANSI No Cover Lift
6HSB11-3F 316 Stainless Steel 300 psi 1 bag 17-1/2 inch single bag 3-inch ANSI No Cover Lift
6HSB12-2 316 Stainless Steel 300 psi 1 bag 31-1/2 inch double bag 2-inch NPT No Cover Lift
6HSB12-2F 316 Stainless Steel 300 psi 1 bag 31-1/2 inch double bag 2-inch ANSI No Cover Lift
6HSB12-3F 316 Stainless Steel 300 psi 1 bag 31-1/2 inch double bag 3-inch ANSI No Cover Lift
6HSB31-3FK1 316 Stainless Steel 300 psi 3 bag 17-1/2 inch single bag 3-inch ANSI Mechanical Cover Lift
6HSB31-4FK1 316 Stainless Steel 300 psi 3 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
6HSB31-6FK1 316 Stainless Steel 300 psi 3 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
6HSB32-3FK1 316 Stainless Steel 300 psi 3 bag 31-1/2 inch double bag 3-inch ANSI Mechanical Cover Lift
6HSB32-4FK1 316 Stainless Steel 300 psi 3 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
6HSB32-6FK1 316 Stainless Steel 300 psi 3 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6HSB41-4FK1 316 Stainless Steel 300 psi 4 bag 17-1/2 inch single bag 4-inch ANSI Mechanical Cover Lift
6HSB41-6FK1 316 Stainless Steel 300 psi 4 bag 17-1/2 inch single bag 6-inch ANSI Mechanical Cover Lift
6HSB42-4FK1 316 Stainless Steel 300 psi 4 bag 31-1/2 inch double bag 4-inch ANSI Mechanical Cover Lift
6HSB42-6FK1 316 Stainless Steel 300 psi 4 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6HSB52-6FK1 316 Stainless Steel 300 psi 5 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6HSB52-8FK1 316 Stainless Steel 300 psi 5 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
6HSB62-6FK1 316 Stainless Steel 300 psi 6 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6HSB62-8FK1 316 Stainless Steel 300 psi 6 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
6HSB72-6FK1 316 Stainless Steel 300 psi 7 bag 31-1/2 inch double bag 6-inch ANSI Mechanical Cover Lift
6HSB72-8FK1 316 Stainless Steel 300 psi 7 bag 31-1/2 inch double bag 8-inch ANSI Mechanical Cover Lift
6HSB82-8FK1 316 Stainless Steel 300 psi 8 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift
6HSB92-8FK1 316 Stainless Steel 300 psi 9 bag 31-1/2 inch double bag 8-inch ANSI Hydraulic Cover Lift

687PDC
702106