FULFLO XLH FILTER BAGS | HIGH-EFFICIENCY POLYPROPYLENE DESIGN FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS | Product Series

Filter by

    No filters selected

Style

Size

Micron Rating (µm)

Seal Type

Special Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO XLH FILTER BAGS | HIGH-EFFICIENCY POLYPROPYLENE DESIGN FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS

FULFLO XLH FILTER BAGS | HIGH-EFFICIENCY POLYPROPYLENE DESIGN FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS

The Fulflo XLH all-polypropylene filter bags are ideal for process filtration applications with high flow rates and viscosities requiring the removal of solids.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings / Food and Beverage, Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Media: Polypropylene Microfiber
  • Outside Diameter: 7.5 inch, 7 inch
  • Length: 17.5 inch, 31.5 inch
  • Maximum Operating Pressure: 70 psi
  • Maximum Operating Temperature: 200 °F
  • Flow Rate: 25, 50
  • Quantity per Box: 10 Per Case
  • Specifications Met: FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
Safety Warning

Full Product Description

Fulflo® XLH filter bags are ideal for virtually any process filtration application requiring the removal of solids. Parker’s filter bags are manufactured and tested under the strictest quality control standards to assure consistent performance.
The FDA grade polypropylene microfiber construction of the XLH filter bags perform at efficiencies similar to depth cartridges with high flow rates and viscosities to 10,000 cps or higher. XLH bags are available in 0.5μm, 1μm, 2.5μm,10μm and 25μm particle retention ratings.
Features/Benefits
• Parker’s XLH all-polypropylene high efficiency filter bags provide twice the dirt-holding capacity at a lower cost than many competitive bags and cartridges of the same micrometer rating
• XLH filter bags require less frequent change out, less storage and disposal space, and are easy to install and remove
• Each filter bag is incinerable (with Quik-Seal™ option), reducing filter disposal costs
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
Applications
• Solvent Filtration
• Bulk Chemical Filtration
• Coating Filtration
• Coolant Filtration
• Petroleum Oil Filtration
• Ink Filtration
• Paint Filtration
• Filtration of Adhesives
• Resin Filtration
• Pre-filters for Finer Cartridges
• Filtration for Parts Washing Systems
• Water Filtration

Related Documents

×
Products Style Size Micron Rating (µm) Seal Type Special Options
C1XLH0.5 C 1 0.5 Plastic Quik Seal Ring N/A
C1XLH1 C 1 1 Plastic Quik Seal Ring N/A
C1XLH10 C 1 10 Plastic Quik Seal Ring N/A
C1XLH10-F C 1 10 Flex Band Seal N/A
C1XLH1-F C 1 1 Flex Band Seal N/A
C1XLH2.5 C 1 2.5 Plastic Quik Seal Ring N/A
C1XLH2.5-F C 1 2.5 Flex Band Seal N/A
C1XLH25 C 1 25 Plastic Quik Seal Ring N/A
C1XLH25-F C 1 25 Flex Band Seal N/A
C2XLH0.5 C 2 0.5 Plastic Quik Seal Ring N/A
C2XLH0.5-F C 2 0.5 Flex Band Seal N/A
C2XLH1 C 2 1 Plastic Quik Seal Ring N/A
C2XLH10 C 2 10 Plastic Quik Seal Ring N/A
C2XLH10-F C 2 10 Flex Band Seal N/A
C2XLH1-F C 2 1 Flex Band Seal N/A
C2XLH2.5 C 2 2.5 Plastic Quik Seal Ring N/A
C2XLH25 C 2 25 Plastic Quik Seal Ring N/A
C2XLH25-F C 2 25 Flex Band Seal N/A
G1XLH0.5 G 1 0.5 Galvanized Steel Ring N/A
G1XLH0.5-H G 1 0.5 Galvanized Steel Ring Cotton Handle
G1XLH1 G 1 1 Galvanized Steel Ring N/A
G1XLH10 G 1 10 Galvanized Steel Ring N/A
G1XLH10-Q G 1 10 Top Sealing Plastic Ring N/A
G1XLH1-H G 1 1 Galvanized Steel Ring Cotton Handle
G1XLH1-Q G 1 1 Top Sealing Plastic Ring N/A
G1XLH2.5-H G 1 2.5 Galvanized Steel Ring Cotton Handle
G1XLH2.5-Q G 1 2.5 Top Sealing Plastic Ring N/A
G1XLH25 G 1 25 Galvanized Steel Ring N/A
G2XLH0.5 G 2 0.5 Galvanized Steel Ring N/A
G2XLH0.5-H G 2 0.5 Galvanized Steel Ring Cotton Handle
G2XLH0.5-Q G 2 0.5 Top Sealing Plastic Ring N/A
G2XLH1 G 2 1 Galvanized Steel Ring N/A
G2XLH10 G 2 10 Galvanized Steel Ring N/A
G2XLH10-H G 2 10 Galvanized Steel Ring Cotton Handle
G2XLH10-Q G 2 10 Top Sealing Plastic Ring N/A
G2XLH1-H G 2 1 Galvanized Steel Ring Cotton Handle
G2XLH1-Q G 2 1 Top Sealing Plastic Ring N/A
G2XLH2.5 G 2 2.5 Galvanized Steel Ring N/A
G2XLH2.5-H G 2 2.5 Galvanized Steel Ring Cotton Handle
G2XLH2.5-Q G 2 2.5 Top Sealing Plastic Ring N/A
G2XLH25 G 2 25 Galvanized Steel Ring N/A
G2XLH25-H G 2 25 Galvanized Steel Ring Cotton Handle
G2XLH25-Q G 2 25 Top Sealing Plastic Ring N/A
G2XLH50-H G 2 50 Galvanized Steel Ring Cotton Handle

687PDC
702106