EB Single Bag Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Process Liquid Filtration | Product Series

Filter by

    No filters selected

Materials of Construction

Quantity

Length (inch)

In/Out Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
EB Single Bag Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Process Liquid Filtration

EB Single Bag Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Process Liquid Filtration

The EB Single Bag Filter Vessel provides economical liquid filtration in commercial applications.

Technical Specifications

  • Materials of Construction: 304 Stainless Steel, 316L Stainless Steel
  • Brand: Parker
  • Industry: Industrial / Inks, Paints and Coatings
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Bag Filter Vessel
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 300 °F
  • Flow Rate: 160 gal/min
  • Seal Material: EPDM (300 F max.)
Safety Warning

Full Product Description

The EB single bag filter vessels are non ASME code designed to provide economical filtration of a wide variety of liquids in a lightweight, externally polished stainless steel design. Features include a secured swing bolt quick open cover and an internal positive pressure bag hold down device.
EB single bag vessels are available to accommodate common industrial filter bag sizes 1, 2, 3 and 4. These bag filter vessels are manufactured from polished and passivated stainless steel and rated for 150 psi (10.3 bar). For added corrosion resistance all cover bolt and leg mounting hardware is made from stainless steel as well.

Features/Benefits
• Swing bolted O-ring closure seal provides quick & positive seal with easy access to the vessel interior and filter bag
• Both FNPT threaded and flanged connections are available in specific models
• NPT models offers dual 2" outlet ports on bottom and side locations
• EPDM seals are standard with other material options available
• Standard threaded FNPT vent & drains
• Standard stainless steel closure bolt hardware
• Polished exterior & pickle passivate interior/exterior for enhanced corrosion resistance
• Mounting legs are adjustable, providing flexibility for installation height & orientation
• Hinged cover for ease of use

Applications
• Potable Water Filtration
• Cutting Oil Filtration
• Solvent Filtration
• Coolant Filtration
• Process Water Filtration
• Filtration of Coatings
• Lubricant Filtration

Related Documents

×
Products Materials of Construction Quantity Length (inch) In/Out Connection
EBG1D2F 304 Stainless Steel 1 bag 32" (Size D) 2-inch Flange
EBG1D2T 304 Stainless Steel 1 bag 32" (Size D) 2-inch NPT
EBS1D2F 316L Stainless Steel 1 bag 32" (Size D) 2-inch Flange
EBS1D2T 316L Stainless Steel 1 bag 32" (Size D) 2-inch NPT
EBG131T 304 Stainless Steel 1 bag 8" (Size 3) 1-inch NPT
EBG1S2T 304 Stainless Steel 1 bag 16" (Size S) 2-inch NPT
EBG141T 304 Stainless Steel 1 bag 14" (Size 4) 1-inch NPT

687PDC
679945