FULFLO CB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, NON-ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | Product Series

Filter by

    No filters selected

Material

Length (inch)

Flange Size (inch)

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO CB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, NON-ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION

FULFLO CB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, NON-ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION

The Fulflo CB Single Bag Filter Vessel is an economical design that features the integrity of a swing bolt for fast, easy opening and closing. Available in either carbon steel, 304 or 316 stainless steel.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Bag Filter Vessel
  • Kits Included: 1 bag
  • Specifications Met: Non ASME code
  • Maximum Operating Pressure: 175 psi / 12.1 bar
  • Maximum Operating Temperature: 400 °F
  • Flow Rate: 80 gpm
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

The Fulflo® CB single bag filter vessels are an economical design that features the integrity of a swing bolt for fast, easy opening and closing. The CB bag filter vessels are available in either carbon steel, 304 or 316 stainless steel in non-ASME code designs. It comes with standard zinc plated bolts and legs for corrosion resistance but are also offered with stainless steel options. The integral basket support provides a smooth interior for easy cleaning and bag installation in process liquid filtration applications.

The Fulfo CB bag filter vessel is for use with either single or double length bags with flex type bands or flared plastic rings and can also be used with solid ring and plastic ring bags by using the optional bag sealing insert and adding an O-ring under the basket rim. The adjustable legs offer installation flexibility by allowing various inlet elevations and nozzle orientations. Wall mounting brackets are available as well.
Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing
• Swing bolts with eye-nuts for fast, easy opening and closing of cover
• Maximum design pressure is 175 psi (12 bar) at 250°F (121°C)
• Commercial engineering non-code design
• Threaded vent & drain connections
• Carbon steel with zinc plated support basket or 304/316 SS with 316 SS support basket
• Optional mounting wall bracket (P/N 0820-6005)
• Adjustable leg height
• Side inlet allows cover to open without disconnecting piping
• Integral basket support design provides a smooth interior for easy wash-out and cleaning
• Pivot pin cover allows cover to remain attached when opened
• Positive seal of “C” style flex band bags prior to closing the filter vessel cover
• Optional retainer assembly for conversion to solid ring (“G”style) and plastic ring (“Q” style) bags (P/N 5020-5244)
• Zinc plated closure bolts and legs for corrosion resistance
Applications
• Potable Water Filtration
• Process Water Filtration
• Filtration of Coatings
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Related Documents

×
Products Material Length (inch) Flange Size (inch) Options
CBC1S2T Carbon Steel 17.5 2-inch NPT CST legs (zinc plated)
CBC1S2TSL Carbon Steel 17.5 2-inch NPT SST legs
CBC1S2TSB Carbon Steel 17.5 2-inch NPT SST bolting
CBC1S2TSS Carbon Steel 17.5 2-inch NPT SST legs / SST bolting
CBC1S2TW Carbon Steel 17.5 2-inch NPT Wall Mounted (No legs)
CBC1S2TWSB Carbon Steel 17.5 2-inch NPT Wall Mounted (No legs) / SST bolting
CBC1D2T Carbon Steel 31.5 2-inch NPT CST legs (zinc plated)
CBC1D2TSL Carbon Steel 31.5 2-inch NPT SST legs
CBC1D2TSB Carbon Steel 31.5 2-inch NPT SST bolting
CBC1D2TSS Carbon Steel 31.5 2-inch NPT SST legs / SST bolting
CBC1D2TW Carbon Steel 31.5 2-inch NPT Wall Mounted (No legs)
CBC1D2TWSB Carbon Steel 31.5 2-inch NPT Wall Mounted (No legs) / SST bolting
CBG1S2T 304 Stainless Steel 17.5 2-inch NPT CST legs (zinc plated)
CBG1S2TSL 304 Stainless Steel 17.5 2-inch NPT SST legs
CBG1S2TSB 304 Stainless Steel 17.5 2-inch NPT SST bolting
CBG1S2TSS 304 Stainless Steel 17.5 2-inch NPT SST legs / SST bolting
CBG1S2TW 304 Stainless Steel 17.5 2-inch NPT Wall Mounted (No legs)
CBG1S2TWSB 304 Stainless Steel 17.5 2-inch NPT Wall Mounted (No legs) / SST bolting
CBG1D2T 304 Stainless Steel 31.5 2-inch NPT CST legs (zinc plated)
CBG1D2TSL 304 Stainless Steel 31.5 2-inch NPT SST legs
CBG1D2TSB 304 Stainless Steel 31.5 2-inch NPT SST bolting
CBG1D2TSS 304 Stainless Steel 31.5 2-inch NPT SST legs / SST bolting
CBG1D2TW 304 Stainless Steel 31.5 2-inch NPT Wall Mounted (No legs)
CBG1D2TWSB 304 Stainless Steel 31.5 2-inch NPT Wall Mounted (No legs) / SST bolting
CBS1S2T 316 Stainless Steel 17.5 2-inch NPT CST legs (zinc plated)
CBS1S2TSL 316 Stainless Steel 17.5 2-inch NPT SST legs
CBS1S2TSB 316 Stainless Steel 17.5 2-inch NPT SST bolting
CBS1S2TSS 316 Stainless Steel 17.5 2-inch NPT SST legs / SST bolting
CBS1S2TW 316 Stainless Steel 17.5 2-inch NPT Wall Mounted (No legs)
CBS1S2TWSB 316 Stainless Steel 17.5 2-inch NPT Wall Mounted (No legs) / SST bolting
CBS1D2T 316 Stainless Steel 31.5 2-inch NPT CST legs (zinc plated)
CBS1D2TSL 316 Stainless Steel 31.5 2-inch NPT SST legs
CBS1D2TSB 316 Stainless Steel 31.5 2-inch NPT SST bolting
CBS1D2TSS 316 Stainless Steel 31.5 2-inch NPT SST legs / SST bolting
CBS1D2TW 316 Stainless Steel 31.5 2-inch NPT Wall Mounted (No legs)
CBS1D2TWSB 316 Stainless Steel 31.5 2-inch NPT Wall Mounted (No legs) / SST bolting

687PDC
702106