Clear Current BP Nano Pleat Cartridge Filter | #04030112


LOADING IMAGES
04030112 04030112

Clear Current BP Nano Pleat Cartridge Filter | #04030112 OBSOLETE

The clearcurrent® BP NanoPleat™ cartridge filter is a blended-media alternative to the clearcurrent PRO cartridge filter that is water-resistant and utilizes Advanced NanoPleat Nanofiber technology for efficiency and low pressure drop.


Technical Specifications

  • Product Style: n/a
  • Outside Diameter: 303 mm
  • Media: Cellulose/Polyester Blend with Nanofiber
  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: n/a
  • Technology: Filtration
  • Product Type: Filter Cartridge
  • Product Style: n/a
  • Media: Cellulose/Polyester Blend with Nanofiber
  • Flow Rate: 2975 m3/hour, 1750 CFM
  • Filter Efficiency Rating: F9, MERV 13
  • Materials of Construction: Galvanised G90
  • Operating Temperature: -40 to 50 °C, -40 to 122 °F
  • Outside Diameter: 303 mm, 11.9 inch
  • Inside Diameter: n/a
  • Height: 876 mm, 34.5 inch
  • Depth: n/a
  • Weight: 10.5 kg, 23 lb
  • Specifications Met: EN779, ASHRAE 52.2
Safety Warning

Item Information

The clearcurrent® BP NanoPleat™ cartridge filter is a blended-media alternative to the clearcurrent PRO cartridge filter that is water-resistant and utilizes Advanced NanoPleat Nanofiber technology for efficiency and low pressure drop. As a cost-effective alternative to the clearcurrent PRO cartridge filter, the BP NanoPleat filter has been tested to, and complies with, a wide range of industry specifications for gas turbine inlet filtration.

Features/Benefits:

• Excellent particulate removal efficiency reduces compressor fouling and lengthens intervals between water washes

• Low initial and operational pressure drop helps increase turbine output and/or enhances fuel efficiency

• Optimized when operating in wet or dry conditions and at high or low levels of humidity and dust loading

• Positive sealing arrangement eliminates unfiltered air bypass in the system

Applications:

Designed to fit a range of new and retrofit systems in cross-flow, up-flow, and split up-flow configurations and available in various sizes and materials in both cylindrical and conical styles




Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

North & South America

Gas Turbine Filtration Division

11501 Outlook Street

Suite 100

Overland Park

KS

United States

66211

Phone

+1 (800) 821-2222

Fax

+1 (816) 353-1873

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
B43098