UHP PFA Manual Diaphragm (1/4 inch) 3 Way Valve – MV-10 Series | Product Series

Filter by

    No filters selected

Port Connection Type

Mounting Option

Nut Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PFA Manual Diaphragm (1/4 inch) 3 Way Valve – MV-10 Series

UHP PFA Manual Diaphragm (1/4 inch) 3 Way Valve – MV-10 Series

The MV-10 Series PFA Manual Valve offers high leak integrity and excellent resistance to corrosion. It is available in 3-way configurations and is designed for ultra-high purity (UHP) and aggressive fluid applications (up to 80 psig).

Technical Specifications

  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PFA, PVDF, 18-8-SS, Viton Seals, PTFE Coated SS Springs
  • Pressure Rating: 27" HG Vacuum (913 mbar) to 80 psig (5.5 bar) (Forward) (Backward)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: 17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: 17 °C, 0 °F
  • Flow Rate: Cv: 0.60, 0.24, 0.62, 0.20
  • Flow Coefficient: Kv: 2.8 to 8.8 L/min
  • Flow Control: 3 Way
Safety Warning

Full Product Description

The MV-10 Series is a 1/4 inch manually operated PFA diaphragm valve that is designed for use in ultra-high purity (UHP) and aggressive gas and liquid handling systems, including those seen in semiconductor manufacturing and clean-area applications. The valve is available in 3-way configurations and utilizes a molded PFA body with precision-machined sealing areas for superior leak integrity and chemical resistance.

The MV-10 Series is equipped with a one-piece modified PTFE diaphragm, which provides excellent flexibility and high cycle life for lower replacement costs and less downtime. It also features a Fluoropolymer-coated stainless steel spring, which reduces the effects of corrosive environments and enables compatibility with a wide range of process media. Depending on customer requirements, MV-10 Series valves can be fitted with a variety of port configurations, including Parflare and Pargrip tube fittings. The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The MV-10 Series PFA valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance-free service life. Its tongue and groove seal ensures a positive diaphragm to body seal, resulting in minimal particle entrapment and isolation of process media. The valve features a full 1/4 inch orifice with no restrictions for maximum flow at working pressures up to 80 psig. Flow capacities range from 0.20 – 0.62 depending on port size and configuration.

The MV-10 is 1/4 turn operated and has a removable handle for tamper resistance, which eliminates the requirement for a separate lockout device.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Excellent leak integrity
• Modified PTFE diaphragm and Fluoropolymer-coated stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Pressure rated in both forwards and backwards direction from vacuum to 80 psig
• Available in 3-way configurations
• Can be fitted with a variety of port configurations, including Parflare and Pargrip tube fittings
• 1/4 turn operated with removable handle for tamper resistance
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMBs)

Related Documents

×
Products Port Connection Type Mounting Option Nut Material
MV-10-1344-00 1/4" FNPT Screw PVDF
MV-10-1344-01 1/4" FNPT Screw/Stud .80 Square PVDF
MV-10-1344-02 1/4" FNPT Screw/Stud Ø1.25 Bolt Circle PVDF
MV-10-1344-10 1/4" FNPT PVDF Screw Covers PVDF
MV-10-2334-00 1/4" Pargrip Screw PFA
MV-10-2334-01 1/4" Pargrip Screw/Stud .80 Square PFA
MV-10-2334-02 1/4" Pargrip Screw/Stud Ø1.25 Bolt Circle PFA
MV-10-2334-10 1/4" Pargrip PVDF Screw Covers PFA
MV-10-2346-00 3/8" Pargrip Screw PFA
MV-10-2346-01 3/8" Pargrip Screw/Stud .80 Square PFA
MV-10-2346-02 3/8" Pargrip Screw/Stud Ø1.25 Bolt Circle PFA
MV-10-2346-10 3/8" Pargrip PVDF Screw Covers PFA
MV-10-6324-00 1/4" Parflare Screw PVDF
MV-10-6324-00-T 1/4" Parflare Screw PFA
MV-10-6324-01 1/4" Parflare Screw/Stud .80 Square PVDF
MV-10-6324-02 1/4" Parflare Screw/Stud Ø1.25 Bolt Circle PVDF
MV-10-6324-10 1/4" Parflare PVDF Screw Covers PVDF
MV-10-6324-10-T 1/4" Parflare PVDF Screw Covers PFA
MV-10-6346-00 3/8" Parflare Screw PVDF
MV-10-6346-00-T 3/8" Parflare Screw PFA
MV-10-6346-01 3/8" Parflare Screw/Stud .80 Square PVDF
MV-10-6346-02 3/8" Parflare Screw/Stud Ø1.25 Bolt Circle PVDF
MV-10-6346-10 3/8" Parflare PVDF Screw Covers PVDF

687PDC
938256