UHP PFA Air-operated Diaphragm (1/4 inch) 3 Way Valve – PV-10 Series | Product Series

Filter by

    No filters selected

Port Connection 1 (inch)

Mounting Option

Mounting

Nut Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PFA Air-operated Diaphragm (1/4 inch) 3 Way Valve – PV-10 Series

UHP PFA Air-operated Diaphragm (1/4 inch) 3 Way Valve – PV-10 Series

The PV-10 Series PFA Valve offers high leak integrity and excellent resistance to corrosion. It is available in 2-way or 3-way configurations and is designed for ultra-high purity (UHP) and aggressive fluid applications (up to 80 psig).

Technical Specifications

  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PFA, PVDF, 18-8 SS, Viton Seals, PTFE Coated SS Springs
  • Actuation Pressure: 20 psig (1.4 bar) to 120 psig (8.3 bar)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
  • Port 2 Size: 1/4 (FNPT), 1/4 (Pargrip), 3/8 (Pargrip), 1/4 (Parflare), 3/8 (Parflare) inch
  • Port 3 Size: 1/4 (FNPT), 1/4 (Pargrip), 3/8 (Pargrip), 1/4 (Parflare), 3/8 (Parflare) inch
  • Flow Rate: Cv: 0.60, 0.24, 0.62, 0.20
  • Flow Coefficient: Kv: 2.8 to 8.8 L/min
  • Actuation Type: 3 Way
  • Pressure Rating: 27" HG vacuum (913 mbar) to 80 psig (5.5 bar) (Back) (Forward)
Safety Warning

Full Product Description

The PV-10 Series is 1/4 inch air-operated (AOP) PFA diaphragm valve that is designed for use in ultra-high purity (UHP) and aggressive gas and liquid handling systems, including semiconductor manufacturing and clean-area applications. The valves is available in 2-way and 3-way configurations and utilizes a molded PFA body with precision-machined sealing areas for superior leak integrity and chemical resistance.

The PV-10 Series is equipped with a one-piece modified PTFE diaphragm, which provides excellent flexibility and high cycle life for lower replacements costs and less downtime. The valve also features a Fluoropolymer-coated stainless steel spring, which reduces the effects of corrosive environments and enables compatibility with a wide range of process media. Depending on customer requirements, PV-10 Series valves can be fitted with a variety of port configurations, including Parflare and Pargrip tube fittings. The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The PV-10 Series PFA valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance-free service life. Its tongue and groove ensures a positive diaphragm to body seal, resulting in minimal particle entrapment and isolation of process media from the actuator. The valve features a full 1/4 inch orifice with no restrictions for maximum flow in a compact package at working pressures up to 80 psig. Flow capacities range from 0.20 – 0.62 depending on port size and configuration.

The actuator in the PV-10 Series works on as little as 20 psi for ease of installation and maintenance.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Excellent leak integrity
• Modified PTFE diaphragm and Fluoropolymer-coated stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Pressure rated in both forwards and backwards direction from vacuum to 80 psig
• Available in 2-way and 3-way configurations
• Compact actuator design has a 20 - 120 psig AOP actuation pressure
• Can be fitted with a variety of port configurations, including Parflare and Pargrip tube fittings
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMBs)

Related Documents

×
Products Port Connection 1 (inch) Mounting Option Mounting Nut Material
PV-10-1344-00 1/4" FNPT Screw N/A N/A
PV-10-1344-00-SB 1/4" FNPT Screw PVDF Snap-in Mounting Base N/A
PV-10-1344-01 1/4" FNPT Screw/Stud .80 Square N/A N/A
PV-10-1344-02 1/4" FNPT Screw/Stud Ø1.25 Bolt Circle N/A N/A
PV-10-1344-10 1/4" FNPT PVDF Screw Covers N/A N/A
PV-10-2334-00 1/4" Pargrip Screw N/A PFA
PV-10-2334-01 1/4" Pargrip Screw/Stud .80 Square N/A PFA
PV-10-2334-02 1/4" Pargrip Screw/Stud Ø1.25 Bolt Circle N/A PFA
PV-10-2334-10 1/4" Pargrip PVDF Screw Covers N/A PFA
PV-10-2346-00 3/8" Pargrip Screw N/A PFA
PV-10-2346-01 3/8" Pargrip Screw/Stud .80 Square N/A PFA
PV-10-2346-02 3/8" Pargrip Screw/Stud Ø1.25 Bolt Circle N/A PFA
PV-10-2346-10 3/8" Pargrip PVDF Screw Covers N/A PFA
PV-10-6324-00 1/4" Parflare Screw N/A PVDF
PV-10-6324-00-T 1/4" Parflare Screw N/A PFA
PV-10-6324-01 1/4" Parflare Screw/Stud .80 Square N/A PVDF
PV-10-6324-02 1/4" Parflare Screw/Stud Ø1.25 Bolt Circle N/A PVDF
PV-10-6324-10 1/4" Parflare PVDF Screw Covers N/A PVDF
PV-10-6324-10-SB 1/4" Parflare PVDF Screw Covers PVDF Snap-in Mounting Base PVDF
PV-10-6324-10-T 1/4" Parflare PVDF Screw Covers N/A PFA
PV-10-6346-00 3/8" Parflare Screw N/A PVDF
PV-10-6346-00-SB 3/8" Parflare Screw PVDF Snap-in Mounting Base PVDF
PV-10-6346-00-T 3/8" Parflare Screw N/A PFA
PV-10-6346-01 3/8" Parflare Screw/Stud .80 Square N/A PVDF
PV-10-6346-02 3/8" Parflare Screw/Stud Ø1.25 Bolt Circle N/A PVDF
PV-10-6346-10 3/8" Parflare PVDF Screw Covers N/A PVDF
PV-10-6346-10-SB 3/8" Parflare PVDF Screw Covers PVDF Snap-in Mounting Base PVDF
PV-10-6124-00 1/4" Parflare Screw N/A PVDF
PV-10-6124-10 1/4" Parflare Screw/Stud N/A PVDF
PV-10-6146-00 3/8" Parflare Screw N/A PVDF

687PDC
938256