100-12160100 - NEXCLEAR® PVC Clear General Service Tubing, Series 100 | Parker NA

NEXCLEAR® PVC Clear General Service Tubing, Series 100 | #100-12160100

Series 100

NEXCLEAR® PVC Clear General Service Tubing, Series 100 | #Series 100 OBSOLETE

Nexclear PVC Clear General Service Tubing is designed for transfer of abrasives, air, beverages, food particulates, sanitary products and potable water in applications to 150°F and 65 psi, Series 100


Technical Specifications

  • Tube O.D. (inch): 1
  • Maximum Working Pressure (psi): 35
  • Tube I.D. (inch): 3/4
  • Application: PVC Tubing General Purpose
  • Media: Air, Food & Beverage, Water (Potable Water), Water (Pure Water), Food & Beverage (Wine)
  • Hose Inner Tube Material: Clear, PVC
  • Durometer: 75 Shore A
  • Color: Clear
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Specifications Met: FDA, NSF 51 Listed Certified to 180°F (80°C), USP Class VI, US Government A-A-52047 Type VI, EU Res AP (89)
  • Vacuum Pressure Rating: Light
  • Tube Inside Diameter: 3/4 inch, 19.1 mm
  • Tube Outside Diameter: 1 inch, 25.4 mm
  • Weight: 0.18 lb, 0.08 kg
  • Maximum Operating Pressure: 35 psi, 2.4 bar
  • Package Type: Coil
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 100 Nexclear PVC Clear General Service Tubing provides low pressure standard duty service across multiple applications. The clear, smooth tubing does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The tubing is resistant to abrasion and weathering for maximum performance.



Markets:

• Food and Beverage

• General Industrial



Features/Benefits:

• Tube: Clear PVC, 75A durometer for durability to 150°F.



Applications:

-media

• Air

• Beverages

• Dry abrasive materials

• Food

• Potable water

-usage

• Conduit

• Drain lines

• Food and beverage dispensing/processing equipment

• Harness

• Laboratories



Industry Standards:

• CFIA Compliant

• FDA

• NSF 51 Listed certified to 180°F (82°C)

• USP Class VI Rated



Safety/Technical:

• Light suction/vacuum

• Available in non-phthalate formulations. Contact your local distributor for information.



Warnings:

• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583