Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Outside screw and yoke globe pattern needle valves designed for primary isolating applications operating up to 6000 psi (414 bar) with optional 10000 psi (689 bar) rating for small bore instrumentation applications in the oil and gas processing industry.
| Compliance, Certifications & Safety |
|---|
| ABS 14-B12650558-X1 PDA Listing |
| Lloyds Certificate - Needle Valve |
| Selector Guides |
|---|
| Cross Reference Tool |
| Communities, Blogs & Industry Links |
|---|
| ACS |
| Process Control Blogs |
| Products | Inlet Connection | Inlet Port Connection Type | Outlet Connection | Outlet Port Connection Type | Material |
|---|---|---|---|---|---|
| HYNVS4FF | 1/4 NPT | Female | 1/4 NPT | Female | Stainless Steel |
| HYNVM4FF | 1/4 NPT | Female | 1/4 NPT | Female | Monel |
| HYNVD14FF | 1/4 NPT | Female | 1/4 NPT | Female | Duplex |
| HYNVD24FF | 1/4 NPT | Female | 1/4 NPT | Female | Super Duplex |
| HYNVHC4FF | 1/4 NPT | Female | 1/4 NPT | Female | Hasteloy |
| HYNVC4FF | 1/4 NPT | Female | 1/4 NPT | Female | Carbon Steel |
| HYNV6MO4FF | 1/4 NPT | Female | 1/4 NPT | Female | 6Mo |
| HYNVT4FF | 1/4 NPT | Female | 1/4 NPT | Female | Titanium |
| HYNV8254FF | 1/4 NPT | Female | 1/4 NPT | Female | Incoloy 825 |
| HYNV6254FF | 1/4 NPT | Female | 1/4 NPT | Female | Incoloy 625 |
| HYNVS6FF | 3/8 NPT | Female | 3/8 NPT | Female | Stainless Steel |
| HYNVM6FF | 3/8 NPT | Female | 3/8 NPT | Female | Monel |
| HYNVD16FF | 3/8 NPT | Female | 3/8 NPT | Female | Duplex |
| HYNVD26FF | 3/8 NPT | Female | 3/8 NPT | Female | Super Duplex |
| HYNVHC6FF | 3/8 NPT | Female | 3/8 NPT | Female | Hasteloy |
| HYNVC6FF | 3/8 NPT | Female | 3/8 NPT | Female | Carbon Steel |
| HYNV6MO6FF | 3/8 NPT | Female | 3/8 NPT | Female | 6Mo |
| HYNVT6FF | 3/8 NPT | Female | 3/8 NPT | Female | Titanium |
| HYNV8256FF | 3/8 NPT | Female | 3/8 NPT | Female | Incoloy 825 |
| HYNV6256FF | 3/8 NPT | Female | 3/8 NPT | Female | Incoloy 625 |
| HYNVS8FF | 1/2 NPT | Female | 1/2 NPT | Female | Stainless Steel |
| HYNVM8FF | 1/2 NPT | Female | 1/2 NPT | Female | Monel |
| HYNVD18FF | 1/2 NPT | Female | 1/2 NPT | Female | Duplex |
| HYNVD28FF | 1/2 NPT | Female | 1/2 NPT | Female | Super Duplex |
| HYNVHC8FF | 1/2 NPT | Female | 1/2 NPT | Female | Hasteloy |
| HYNVC8FF | 1/2 NPT | Female | 1/2 NPT | Female | Carbon Steel |
| HYNV6MO8FF | 1/2 NPT | Female | 1/2 NPT | Female | 6Mo |
| HYNVT8FF | 1/2 NPT | Female | 1/2 NPT | Female | Titanium |
| HYNV8258FF | 1/2 NPT | Female | 1/2 NPT | Female | Incoloy 825 |
| HYNV6258FF | 1/2 NPT | Female | 1/2 NPT | Female | Incoloy 625 |
| HYNVS4M4F | 1/4 NPT | Male | 1/4 NPT | Female | Stainless Steel |
| HYNVM4M4F | 1/4 NPT | Male | 1/4 NPT | Female | Monel |
| HYNVD14M4F | 1/4 NPT | Male | 1/4 NPT | Female | Duplex |
| HYNVD24M4F | 1/4 NPT | Male | 1/4 NPT | Female | Super Duplex |
| HYNVHC4M4F | 1/4 NPT | Male | 1/4 NPT | Female | Hasteloy |
| HYNVC4M4F | 1/4 NPT | Male | 1/4 NPT | Female | Carbon Steel |
| HYNV6MO4M4F | 1/4 NPT | Male | 1/4 NPT | Female | 6Mo |
| HYNVT4M4F | 1/4 NPT | Male | 1/4 NPT | Female | Titanium |
| HYNV8254M4F | 1/4 NPT | Male | 1/4 NPT | Female | Incoloy 825 |
| HYNV6254M4F | 1/4 NPT | Male | 1/4 NPT | Female | Incoloy 625 |
| HYNVS8M8F | 1/2 NPT | Male | 1/2 NPT | Female | Stainless Steel |
| HYNVM8M8F | 1/2 NPT | Male | 1/2 NPT | Female | Monel |
| HYNVD18M8F | 1/2 NPT | Male | 1/2 NPT | Female | Duplex |
| HYNVD28M8F | 1/2 NPT | Male | 1/2 NPT | Female | Super Duplex |
| HYNVHC8M8F | 1/2 NPT | Male | 1/2 NPT | Female | Hasteloy |
| HYNVC8M8F | 1/2 NPT | Male | 1/2 NPT | Female | Carbon Steel |
| HYNV6MO8M8F | 1/2 NPT | Male | 1/2 NPT | Female | 6Mo |
| HYNVT8M8F | 1/2 NPT | Male | 1/2 NPT | Female | Titanium |
| HYNV8258M8F | 1/2 NPT | Male | 1/2 NPT | Female | Incoloy 825 |
| HYNV6258M8F | 1/2 NPT | Male | 1/2 NPT | Female | Incoloy 625 |
| HYNVS8 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Stainless Steel |
| HYNVM8 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Monel |
| HYNVD18 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Duplex |
| HYNVD28 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Super Duplex |
| HYNVHC8 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Hasteloy |
| HYNVC8 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Carbon Steel |
| HYNV6MO8 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | 6Mo |
| HYNVT8 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Titanium |
| HYNV8258 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Incoloy 825 |
| HYNV6258 | 1/2 NPT | Male | 3 X 1/2 NPT | Female | Incoloy 625 |
| HYNVSSW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Stainless Steel |
| HYNVMSW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Monel |
| HYNVD1SW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Duplex |
| HYNVD2SW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Super Duplex |
| HYNVHCSW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Hasteloy |
| HYNVCSW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Carbon Steel |
| HYNV6MOSW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | 6Mo |
| HYNVTSW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Titanium |
| HYNV825SW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Incoloy 825 |
| HYNV625SW8NB | 1/2 pipe | Socket Weld | 1/2 pipe | Socket Weld | Incoloy 625 |
| HYNVSBW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Stainless Steel |
| HYNVMBW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Monel |
| HYNVD1BW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Duplex |
| HYNVD2BW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Super Duplex |
| HYNVHCBW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Hasteloy |
| HYNVCBW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Carbon Steel |
| HYNV6MOBW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | 6Mo |
| HYNVTBW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Titanium |
| HYNV825BW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Incoloy 825 |
| HYNV625BW8NB | 1/2 pipe | Butt Weld | 1/2 pipe | Butt Weld | Incoloy 625 |
| HYNVS4A | 1/4 | A-LOK | 1/4 | A-LOK | Stainless Steel |
| HYNVM4A | 1/4 | A-LOK | 1/4 | A-LOK | Monel |
| HYNVD14A | 1/4 | A-LOK | 1/4 | A-LOK | Duplex |
| HYNVD24A | 1/4 | A-LOK | 1/4 | A-LOK | Super Duplex |
| HYNVHC4A | 1/4 | A-LOK | 1/4 | A-LOK | Hasteloy |
| HYNVC4A | 1/4 | A-LOK | 1/4 | A-LOK | Carbon Steel |
| HYNV6MO4A | 1/4 | A-LOK | 1/4 | A-LOK | 6Mo |
| HYNVT4A | 1/4 | A-LOK | 1/4 | A-LOK | Titanium |
| HYNV8254A | 1/4 | A-LOK | 1/4 | A-LOK | Incoloy 825 |
| HYNV6254A | 1/4 | A-LOK | 1/4 | A-LOK | Incoloy 625 |
| HYNVS8A | 1/2 | A-LOK | 1/2 | A-LOK | Stainless Steel |
| HYNVM8A | 1/2 | A-LOK | 1/2 | A-LOK | Monel |
| HYNVD18A | 1/2 | A-LOK | 1/2 | A-LOK | Duplex |
| HYNVD28A | 1/2 | A-LOK | 1/2 | A-LOK | Super Duplex |
| HYNVHC8A | 1/2 | A-LOK | 1/2 | A-LOK | Hasteloy |
| HYNVC8A | 1/2 | A-LOK | 1/2 | A-LOK | Carbon Steel |
| HYNV6MO8A | 1/2 | A-LOK | 1/2 | A-LOK | 6Mo |
| HYNVT8A | 1/2 | A-LOK | 1/2 | A-LOK | Titanium |
| HYNV8258A | 1/2 | A-LOK | 1/2 | A-LOK | Incoloy 825 |
| HYNV6258A | 1/2 | A-LOK | 1/2 | A-LOK | Incoloy 625 |
| HYNVSM6A | 6 mm | A-LOK | 6 mm | A-LOK | Stainless Steel |
| HYNVMM6A | 6 mm | A-LOK | 6 mm | A-LOK | Monel |
| HYNVD1M6A | 6 mm | A-LOK | 6 mm | A-LOK | Duplex |
| HYNVD2M6A | 6 mm | A-LOK | 6 mm | A-LOK | Super Duplex |
| HYNVHCM6A | 6 mm | A-LOK | 6 mm | A-LOK | Hasteloy |
| HYNVCM6A | 6 mm | A-LOK | 6 mm | A-LOK | Carbon Steel |
| HYNV6MOM6A | 6 mm | A-LOK | 6 mm | A-LOK | 6Mo |
| HYNVTM6A | 6 mm | A-LOK | 6 mm | A-LOK | Titanium |
| HYNV825M6A | 6 mm | A-LOK | 6 mm | A-LOK | Incoloy 825 |
| HYNV625M6A | 6 mm | A-LOK | 6 mm | A-LOK | Incoloy 625 |
| HYNVSM12A | 12 mm | A-LOK | 12 mm | A-LOK | Stainless Steel |
| HYNVMM12A | 12 mm | A-LOK | 12 mm | A-LOK | Monel |
| HYNVD1M12A | 12 mm | A-LOK | 12 mm | A-LOK | Duplex |
| HYNVD2M12A | 12 mm | A-LOK | 12 mm | A-LOK | Super Duplex |
| HYNVHCM12A | 12 mm | A-LOK | 12 mm | A-LOK | Hasteloy |
| HYNVCM12A | 12 mm | A-LOK | 12 mm | A-LOK | Carbon Steel |
| HYNV6MOM12A | 12 mm | A-LOK | 12 mm | A-LOK | 6Mo |
| HYNVTM12A | 12 mm | A-LOK | 12 mm | A-LOK | Titanium |
| HYNV825M12A | 12 mm | A-LOK | 12 mm | A-LOK | Incoloy 825 |
| HYNV625M12A | 12 mm | A-LOK | 12 mm | A-LOK | Incoloy 625 |
| HYNVS4Z | 1/4 | CPI | 1/4 | CPI | Stainless Steel |
| HYNVM4Z | 1/4 | CPI | 1/4 | CPI | Monel |
| HYNVD14Z | 1/4 | CPI | 1/4 | CPI | Duplex |
| HYNVD24Z | 1/4 | CPI | 1/4 | CPI | Super Duplex |
| HYNVHC4Z | 1/4 | CPI | 1/4 | CPI | Hasteloy |
| HYNVC4Z | 1/4 | CPI | 1/4 | CPI | Carbon Steel |
| HYNV6MO4Z | 1/4 | CPI | 1/4 | CPI | 6Mo |
| HYNVT4Z | 1/4 | CPI | 1/4 | CPI | Titanium |
| HYNV8254Z | 1/4 | CPI | 1/4 | CPI | Incoloy 825 |
| HYNV6254Z | 1/4 | CPI | 1/4 | CPI | Incoloy 625 |
| HYNVS8Z | 1/2 | CPI | 1/2 | CPI | Stainless Steel |
| HYNVM8Z | 1/2 | CPI | 1/2 | CPI | Monel |
| HYNVD18Z | 1/2 | CPI | 1/2 | CPI | Duplex |
| HYNVD28Z | 1/2 | CPI | 1/2 | CPI | Super Duplex |
| HYNVHC8Z | 1/2 | CPI | 1/2 | CPI | Hasteloy |
| HYNVC8Z | 1/2 | CPI | 1/2 | CPI | Carbon Steel |
| HYNV6MO8Z | 1/2 | CPI | 1/2 | CPI | 6Mo |
| HYNVT8Z | 1/2 | CPI | 1/2 | CPI | Titanium |
| HYNV8258Z | 1/2 | CPI | 1/2 | CPI | Incoloy 825 |
| HYNV6258Z | 1/2 | CPI | 1/2 | CPI | Incoloy 625 |
| HYNVSM6Z | 6 mm | CPI | 6 mm | CPI | Stainless Steel |
| HYNVMM6Z | 6 mm | CPI | 6 mm | CPI | Monel |
| HYNVD1M6Z | 6 mm | CPI | 6 mm | CPI | Duplex |
| HYNVD2M6Z | 6 mm | CPI | 6 mm | CPI | Super Duplex |
| HYNVHCM6Z | 6 mm | CPI | 6 mm | CPI | Hasteloy |
| HYNVCM6Z | 6 mm | CPI | 6 mm | CPI | Carbon Steel |
| HYNV6MOM6Z | 6 mm | CPI | 6 mm | CPI | 6Mo |
| HYNVTM6Z | 6 mm | CPI | 6 mm | CPI | Titanium |
| HYNV825M6Z | 6 mm | CPI | 6 mm | CPI | Incoloy 825 |
| HYNV625M6Z | 6 mm | CPI | 6 mm | CPI | Incoloy 625 |
| HYNVSM12Z | 12 mm | CPI | 12 mm | CPI | Stainless Steel |
| HYNVMM12Z | 12 mm | CPI | 12 mm | CPI | Monel |
| HYNVD1M12Z | 12 mm | CPI | 12 mm | CPI | Duplex |
| HYNVD2M12Z | 12 mm | CPI | 12 mm | CPI | Super Duplex |
| HYNVHCM12Z | 12 mm | CPI | 12 mm | CPI | Hasteloy |
| HYNVCM12Z | 12 mm | CPI | 12 mm | CPI | Carbon Steel |
| HYNV6MOM12Z | 12 mm | CPI | 12 mm | CPI | 6Mo |
| HYNVTM12Z | 12 mm | CPI | 12 mm | CPI | Titanium |
| HYNV825M12Z | 12 mm | CPI | 12 mm | CPI | Incoloy 825 |
| HYNV625M12Z | 12 mm | CPI | 12 mm | CPI | Incoloy 625 |