6,000 PSI Distribution Manifold - H Series | Product Series

Filter by

    No filters selected

Number of Ports

Seat seal material

Thread Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
6,000 PSI Distribution Manifold - H Series

6,000 PSI Distribution Manifold - H Series

Parker's H-Series distribution manifold unit offers choice of 5 or 10 metal seated needle valves with PTFE gland packing, ‘H’ series head assemblies for easy operation and positive bubble tight shut off.

Technical Specifications

  • Materials of Construction: 316 Stainless Steel
  • Packing Material: Graphoil
  • Specifications Met: NACE
  • Maximum Operating Pressure: 6000 psi, 414 bar
  • Maximum Operating Temperature: 260 °C, 500 °F
  • Minimum Operating Temperature: -54 °C, -65.2 °F
  • Number of Ports: 5, 10
  • Seat Material: Kel-F, PEEK, Stellite, Regulating
  • Thread Size: BSPT, BSPP
  • Valve Type: Globe Style
  • Mounting Type: 6.5 mm
  • Inlet Connection Size: 1/2 (NPT F) inch
  • Outlet Connection Size: 1/2 (NPT F) inch
  • Application: Air Distribution
  • Seal Type: Swivel Tip Design
Safety Warning

Full Product Description

H Series Distribution manifold valve provides a compact manifold body that accepts a user-defined choice of five or 10 metal-seated needle valves - rated for pressures up to 6000 PSI (414 Bar). Users can also specify numerous build options including the addition of a single isolate valve connected to the inlet. As standard, 2 connections (one at each end of common size) will be provided. One of these will be utilised by the user as an inlet, the other can be either blanked off or fitted with a valve to facilitate purging. Should a purge valve be required then the style should be clearly stated at enquiry stage. Parker can connect a single isolate valve to the inlet to act as a primary isolate valve allowing the user to totally isolate all the outlet valves from the supply point. Such a requirement must be stated at enquiry stage, the valve style should be clearly specified. These additional valve requirements will be structured into the part number at quotation stage.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Globe style needle valve metal/metal seat with retained operating key
• 5 or 10 valves (between 5 & 10 will be supplied as 10 way - redundant outlets can be plugged by user)

Applications:
• Distribution and control of low pressure instrument air or plant air
• High pressure instrument or hydraulic lines

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
Process Control Blogs
×
Products Number of Ports Seat seal material Thread Style
HCDMS539KATNC 5 Kel-F BSPT
HCDMS53PKKATNC 5 PEEK BSPT
HCDMS53STKATNC 5 Stellite BSPT
HCDMS53RTKATNC 5 Regulating BSPT
HCDMS539RATNC 5 Kel-F BSPP
HCDMS53PKRATNC 5 PEEK BSPP
HCDMS53STRATNC 5 Stellite BSPP
HCDMS53RTRATNC 5 Regulating BSPP
HCDMS1039KATNC 10 Kel-F BSPT
HCDMS103PKKATNC 10 PEEK BSPT
HCDMS103STKATNC 10 Stellite BSPT
HCDMS103RTKATNC 10 Regulating BSPT
HCDMS1039RATNC 10 Kel-F BSPP
HCDMS103PKRATNC 10 PEEK BSPP
HCDMS103STRATNC 10 Stellite BSPP
HCDMS103RTRATNC 10 Regulating BSPP

687PDC
687516