Transair® Aluminum Pipe | #1012A17 06 00


LOADING IMAGES
1012A17 06 00
Click to View CAD Model

Transair® Aluminum Pipe | #1012A17 06 00

Gray 1/2" (16.5mm) pipe, 9 feet long


Technical Specifications

  • Color: Gray
  • Pipe O.D. (inch): 1/2
  • Length (ft): 9
  • Length (m): 3
  • Pipe O.D. (mm): 16.5
  • Body Material: Powder Coated Aluminum, Treated Aluminum
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division
  • Industry: General Industrial
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Rigid Aluminum Pipe
  • Maximum Operating Pressure: 232 psi, 16 bar 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) up to 168 mm 101 PSI (-4° to +185°F)/7 bar ( -20°C to 85°C) up to 168 mm For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html
  • Shape: Straight
  • Configuration: Pipe to Pipe
  • Connection 1 Type: Pipe
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • For Fluid Type: Air, Industrial Gas
  • Weight: 1.41 lb, 0.639 kg
  • Quantity per Box: 10
  • Vacuum Pressure Rating: 0.03 inch-Hg
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE 2014/68/EU, QUALICOAT
  • Outside Diameter: 1/2 inch, 16.5 mm
  • Length: 9 ft, 3 m
  • Color: Gray
  • Assembly Time: 0.05 Hours
  • Size: 1/2 inch, 16.5 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair’s modular aluminum pipe delivers superior performance for compressed air, vacuum, and inert gas applications. The aluminum construction prevents corrosion build-up and deterioration of the pipe overtime. All Transair aluminum pipes leave the factory with a QUALICOAT certified coating for protection against environmental effects. Transair will not add additional contaminates into a compressed air system. The quality of air leaving the compressor room will remain unchanged in a Transair system.

With Transair, there is no need to paint the piping to indicate the media being conveyed. Transair comes in 3 standard colors: Blue for compressed air, Gray for vacuum, and Green for industrial/inert gases. For additional colors, please contact Transair customer service.

A Transair system can integrate into existing copper and steel compressed air systems without compromising performance, making it ideal for system upgrades or expansions. The lightweight materials, quick connection technology and minimal required tooling allow a Transair system to be installed 4x faster than traditional methods. All Transair components are 100% recyclable, reusable, and silicone free. Parker warranties all Transair parts for 10 years against manufacturing defects.

Markets:
• Automotive Assembly
• Food &Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)

Maximum Working Pressure:
• 1/2” to 4”: 232psi (16bar) when the system is operated between -4 to +115 F (-20 to +46.1 C)
• 6" to 8": 188psi (13 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature:
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower (1/2" to 4" Only)

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547