102591 - Vapor Safety Relief Valves- H | Parker NA

Vapor Safety Relief Valves- H | #102591

Click to View CAD Model
102591

Vapor Safety Relief Valves- H | #102591

The H Series of Safety Relief Valves are designed to protect refrigeration systems from overpressure situations and feature a high flow capacity. The H Series are flanged for easy replacement and can be used in a single or dual relief combination.


Technical Specifications

  • Orifice Size (inch): 0.625
  • Pressure Relief Setting (bar): 12.8
  • Outlet Connection: 1"FPT
  • Pressure Relief Setting (psig): 185
  • Inlet Connection: 3/4"FPT
  • Valve Type: H2
  • Orifice Size (mm): 15.875
  • Flow Capacity (Lbs. Per Min Air): 72
  • Flow Capacity (SCFM Air): 947
  • Model Number: SRV,1/2 H2 185PSI
  • Maximum Operating Temperature: 150 °C, 300 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Ambient Temperature: 94 °C, 200 °F
  • Minimum Ambient Temperature: -29 °C, -20 °F
  • Maximum Operating Pressure: 27.6 barg, 400 psig
  • Seat Material: PTFE
  • Valve Material: Cast Iron (External), Stainless Steel (Internal)
  • Valve Type: H2
  • Air Flow Rate: 947 SCFM, 72 lb/min
  • Inlet Connection Size: 3/4 inch FPT
  • Outlet Connection Size: 1 inch (FPT)
  • Orifice Size: 15.875 mm, 0.625 inch
  • Pressure Relief Setting: 12.8 bar, 185 psig
  • Application: Vapor Only
Safety Warning

Item Information

The H Series high capacity safety relief valves are designed and constructed to meet the requirements of ASME Boiler and Pressure Vessel Code, ANSI/ASHRAE 15-2007 Code, and they bare the ASME Code Symbol (UV), indicating compliance with these codes. Employing proven principles of design, these safety relief valves are highly reliable. Precision machined moving parts of stainless steel, a PTFE disc and a cadmium-plated spring prevent sticking due to corrosion or cold welding to ensure valve opening at the set pressure long after installation. When it comes time for replacement, the two-bolt flanged bottom inlet affords for simple removal and replacement.

Two relief valves can be mounted on a Type M dual stop valve manifold to permit either valves to be shut off individually and removed for repair or inspection. Thus, one valve is always in service as required by most codes.
Markets:

• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• Suitable for Use with Ammonia and Halocarbon refrigerants in non-corrosive environments
• High Capacity
• Excellent Repeatability
• All Stainless Steel Internal Parts
• Unaffected by Vibration
• Drain Plug Standard
• PTFE Seat

Application:

• Compressor Packages
• Accumulator Vessels
• Receiver Vessels
• Anywhere overpressure protection is required

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475