Safety Relief Valves Manifolds | Product Series

Filter by

    No filters selected

Valve Type

Body Style

Inlet Connection Size

Outlet Connection Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Safety Relief Valves Manifolds

Safety Relief Valves Manifolds

The M1 Inline Manifold and the M2, M3, and M4 Dual Stop Manifolds are engineered for seamless use in conjunction with SR, SRH, CSR, CSRH and H series safety relief valves.

Technical Specifications

  • Product Series: Safety Relief Valve Manifolds
  • Application: Vapor or Liquid
  • Valve Type: M1, M2, M3, M4
  • Refrigerant Type: Suitable for Ammoina and other common refrigerants
  • Number of Manifold Outlets: 2
  • Body Style: Inline, Dual
  • Material Type: Cast Steel and Stainless
  • Pressure Rating: 27.6 barg, 400 psig
  • Flow Coefficient 1: Port 1: 6.2 to 22.9 Kv, 7.2 to 26.5 Cv
  • Flow Coefficient 2: Port 2: 6.7 to 22.4 Kv, 7.8 to 25.9 Cv
  • Inlet Connection Size: 15 to 38 mm, 1/2 to 1-1/2 inch
  • Outlet Connection Size: M1: 15 to 32 mm, 1/2 to 1-1/4 inch, ; M2, M3, M4: Flanged
  • Connection Type: Inlet: FPT; Outlet: FPT, H-Series Safety Relief, or Companion Mounting Flange
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 150 °C, 300 °F
  • Minimum Ambient Temperature: -29 °C, -20 °F
  • Maximum Ambient Temperature: 94 °C, 200 °F
  • Specification: Designed to comply with ASHRAE and IIAR standards
Safety Warning

Full Product Description

For applications where uptime matters most, the Type M dual manifolds mount two relief valves on a single manifold. Either valve can be shut off and removed for inspection, repair, or replacement while the other remains in service helping maintain continuous operation and supporting most code requirements by ensuring at least one relief valve is in service at all times. All Safety Relief Manifolds are designed to comply with ASHRAE and IIAR standards.

Related Documents

×
Products Valve Type Body Style Inlet Connection Size Outlet Connection Size
107107 M1 Inline 15 mm, 1/2" 15 mm, 1/2"
101167 M2 Dual 20 mm, 3/4" H2 Safety Relief or Companion Mounting Flange
107108 M1 Inline 20 mm, 3/4" 20 mm, 3/4"
101168 M3 Dual 25 mm, 1" H3 Safety Relief or Companion Mounting Flange
107563 M1 Inline 25 mm, 1" 25 mm, 1"
107564 M1 Inline 32 mm. 1-1/4" 32 mm. 1-1/4"
101169 M4 Dual 38 mm, 1-1/2" H4, H5 Safety Relief or Companion Mounting Flange

687PDC
687475