Thermostatic Expansion Valve - Sporlan - Type SBF | #108696


LOADING IMAGES
108696

Thermostatic Expansion Valve - Sporlan - Type SBF | #108696

SBFVE-AA-ZP 3X4 ODF 30"


Technical Specifications

  • Thermostatic Charge: ZP
  • Equalizer Method: Externally Equalized
  • Capillary Length (inch): 30
  • Refrigerant Type: R-22
  • Evaporator Equalizer Size (Inch): 1/4" ODF
  • Inlet Connection: 3/8" ODF
  • Application: Low Temp Refrigeration
  • Outlet Connection: 1/2" ODF
  • Nominal Capacity (ton): AA
  • Model Number: SBFVE-AA-ZP 3X4 ODF 30"
  • Product Type: SBF
  • Capillary Tube Length: 762 mm, 30 inch
  • Strainer Type: 100 Mesh Removeable
  • Application: Low Temp Refrigeration
  • Refrigerant Type: R-22
  • Thermostatic Charge: ZP
  • Nominal Capacity: AA ton
  • Inlet Connection Size: 3/8 inch ODF
  • Outlet Connection Size: 1/2 inch (ODF)
  • Equalizer Connection Type: Externally Equalized

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Sporlan Type SBF balance ported thermostatic expansion valves have a brass bar stock body with flare or sweat connections, adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance. The balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features and Benefits:
• Balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation
• Thermostatic charges available to match system conditions
• Available with external equalizer and internal equalizer
• Design working pressure of 450 psi (31 bar)

Applications:
• Systems with widely varying operating conditions
• Capacity ranges from 1/8 to 5 ton R-22
• Supermarket cases and rack systems, Food and Beverage units
• Air Conditioning – Residential, Commercial, Chillers
• Transportation – Units on Truck/Trailer, Bus and Vans
For over 80 years the Sporlan Division of ParkerHannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599