Garden Hose Quick Couplings - 1163 Series | #1163-61


LOADING IMAGES
1163-61

Garden Hose Quick Couplings - 1163 Series | #1163-61

1163 series water hose nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Connection Type: NH
  • Thread Style: Male
  • Connection Thread Size (inch): 3/4 - 11 1/2
  • Application: Hydraulics, Water Hose Connection
  • Maximum Operating Pressure: 200 psi
  • Product Type: Manual Connect
  • Maximum Operating Temperature: 250 °F
  • Coupling Half: Nipple
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Unvalved
  • Maximum Flow Rate: 28 gal/min
  • Body Size: 3/4 inch
  • Body Material: Brass
  • Length: 1.25 inch
  • Seal Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

1163 Series Nipples (water) up to 200 psi, connect with 1163 Series Couplers. Parker's 1163 Series are brass, high flow quick couplings for applications where water hoses are frequently connected and disconnected. These unvalved water service couplings have standard garden hose threads. Couplers and nipples are available in 3/4" size with a pressure rating of 200 psi.

Technical Characteristics:
• Size: 3/4”
• Material: Brass
• Port Ends: Male NH (standard garden hose thread)

Markets:
• Agriculture
• Turf and lawn care
• Landscaping
• Residential and commercial construction
• Industrial cleaning

Features/Benefits:
• Standard garden hose threads are compatible with commercial and residential grade water hoses, outdoor faucets and hose attachments
• Brass material is corrosion resistant and durable
• Machined knurling on the nipple nose provides a gripping surface to make it easy to hold on to when installing on a hose connection
• Knurling on the coupler sleeve provides a gripping surface for easy operation when hands are wet or gloved

Applications:  
• Garden hoses and attachments
• Wash down systems
• Mobile water tank lines
• Water hose reels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539