G Series direct and indirect acting Solenoid Valves for Industrial and Process applications | #121G2320-876024-483541P8


LOADING IMAGES
121G2320-876024-483541P8
Click to View CAD Model

G Series direct and indirect acting Solenoid Valves for Industrial and Process applications | #121G2320-876024-483541P8

G Series is a full range of direct and indirect acting solenoid valves, normally closed and normally open, from 1/2" to 2", offering many sealing materials and different flow rates.


Technical Specifications

  • Maximum Operating Pressure: 30 bar
  • ATEX Specifications Met: -
  • Electrical Connection: Screw Terminals
  • Coil Specifications Met: CE - EAC - Housing 8760
  • Port Size: 3/8" G
  • Specifications Met: DIN-EN-ISO 23553-1 (2009-10) approved for oil burners
  • Actuation Type: Direct Operated
  • Flow Coefficient 1: 22 l/min
  • Seal Material: FKM
  • Function: Normally Closed
  • Power Supply Voltage: 115V 50Hz - 120V 60Hz
  • Minimum Fluid Temperature: 0 °C
  • Valve Type: 2/2-Way
  • Port Type: Pipe Mounting
  • Media: Oils
  • Seat Material: Brass
  • Orifice Size: 11 mm
  • Flow Coefficient 2: 1.32 m3/hour
  • Minimum Operating Pressure: 0 bar
  • Maximum Fluid Temperature: 160 °C
  • Coil Power Consumption: 20 W
  • Coil Temperature Range: -40 to 50 °C
  • Insulation Class: H (180°C)
Safety Warning

Item Information

The G Series direct and indirect acting solenoid valves range includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The range is designed to achieve the best in class robustness thanks to the reinforced diaphragm design and stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications.

Markets:
- Industrial
- Process

Applications:
- Compressors and air treatment
- Fluid and gas control /handling
- Actuators control in safe ot harsh environment includin ATEX
- Water and steam controls
- Oil Burners

Features/Benefits:
- Wide range of electrical parts including VDE, UL and ATEX approvals
- No minimum pressure required for magnalift operated valves
- Lonf lyfe expectancy

Read More Show Less

CAD Drawings + Files


Related Documents

Product Demos & Tutorials
Solenoid Valves Overview Video
Literature and Reference Materials
Parker--General Catalogue--0112UK
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171