Relief Valves - 130 Series | #130-02C


LOADING IMAGES
130-02C

Relief Valves - 130 Series | #130-02C

130 series is a diaphragm type relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system.


Technical Specifications

  • Available Accessories: W/O panel mount nut
  • Pressure Relief Setting (psig): 0-100
  • Port Type: NPT (Male)│BSPP¦(Male)
  • Pressure Relief Setting: 0 to 100 psig, 0 to 6.9 barg
  • Maximum Inlet Pressure Rating: 300 psig, 20.7 barg
  • Adjustment Mechanism: Polypropylene Push-Pull Locking Knob
  • Body Material: Aluminum
  • Adjustment Screw Material: Steel, Zinc-plated (adjusting screw and spring)
  • Port Size: 1/4 inch
  • Operating Temperature: 40 to 120 °F, 4 to 49 °C
Safety Warning

Item Information

The 130 series is a diaphragm type relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system. This compact, sensitive diaphragm-type relief valve can be used where gradual proportional relief is required.  It contains a top adjustment knob that adjusts relief range, same as a miniature regulator.  There are four spring ranges (0-15, 0-25, 0-50 and 0-100 PSIG) available.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Compact design saves space
• Top adjustment knob
• Durable brass body
• Protects pneumatic circuit or system

Applications:
• Industrial environment
• General pneumatic assembly

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577