149033 - Pressure Regulating Valve - Evaporator Pressure Regulator - Sporlan - (S)ORIT-PI Series | Parker NA

Pressure Regulating Valve - Evaporator Pressure Regulator - Sporlan - (S)ORIT-PI Series | #149033

149033

Pressure Regulating Valve - Evaporator Pressure Regulator - Sporlan - (S)ORIT-PI Series | #149033

SORIT-PI-211SE-0/100 LESS COIL


Technical Specifications

  • Port Size: 1/2"
  • Connection Size (inch): 1-3/8"
  • Operating Features: Solenoid Stop & Electric Open Feature
  • Model Number: SORIT-PI-211SE-0/100 L/C
  • Valve Type: SORIT-PI
  • Pressure Rating: 0 to 100
  • Additional Options: Pressure Tap
  • Operating Features: Solenoid Stop & Electric Open Feature
  • Port Size: 1/2 inch
  • Connection Size: 1-3/8 inch
  • Pressure Regulator Type: Piloted Internally
Safety Warning

Item Information

The Sporlan Type (S)ORIT-PI evaporator regulating valves have a brass body and extended copper connections. They are available with a range of adjustable settings and pressure tap. The primary function of these valves, referred to as EPR valves, is to prevent the evaporator pressure from falling below a predetermined value or setting. Each valve is factory tested to ensure positive leak-free performance.

Markets:

• Air Conditioning
• Refrigeration
• Industrial Refrigeration

Features and Benefits:

• (S)ORIT-PI is internally piloted. No need for high side pilot
• (S)ORIT-PI has optional electric open feature for "two temperature control"
• (S)ORIT-PI has manual llft stem to allow system evacuation
• Range of adjustable settings up to 150 psi
• Optional solenoid feature to close valve during defrost
• Design working pressure for the (S)ORIT-PI valves is 400 psi (27.6 bar)

Applications:

• Air Conditioning – Unitary, Commercial
• Refrigeration – Coolers, Freezers, Racks
• Industrial Refrigeration

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599