Autoclave P Series ( Pipe / NPT ) Needle Valve - 15,000 PSI (1034 bar) | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Pipe O.D. (mm)

Stem Type

Valve Type

Bore Size (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave P Series ( Pipe / NPT ) Needle Valve - 15,000 PSI (1034 bar)

Autoclave P Series ( Pipe / NPT ) Needle Valve - 15,000 PSI (1034 bar)

Parker Autoclave P Series (Pipe / NPT) Needle Valves offer a diverse line of pipe valves for small bore instrumentation applications in the oil and gas processing industry. These are rated to 15,000 psi (1034 bar) with sizes ranging from 1/4" to 1" pipe.

Technical Specifications

  • Maximum Operating Pressure: 1034, 690 bar
  • Pipe Outside Diameter: 1/8, 1/4, 3/8, 1/2, 3/4, 1 inch
  • Connection Type: Pipe
  • Bore Diameter: 0.078, 0.203, 0.219, 0.312, 0.438, 0.562 inch
Safety Warning

Full Product Description

Parker Autoclave P Series Pipe / NPT needle valves are designed to provide a commercial easy to use connection for gas and liquid service. These valves are complemented by a complete line of fittings, tubing and accessories. P Series valve design provides in-line pipe connections for 1/4” to 1” pipe sizes. These pipe valves work in pressures up to 15,000 psi (1034 bar). Operating temperatures can go from -423F to 400°F (-252°C to 204°C) with 316 stainless steel body as standard.


Markets:

• Chemical

• Petrochemical

• Research

• General Industry

• Construction


Features/Benefits:

• P Series valve design provides in-line pipe connections for 1/4” to 1” pipe sizes. 1/8 connections offset.

• Rising stem/bar stock body design.

• Non-rotating stem prevents stem/seat galling (1/8" NPT rotating stem design).

• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.

• PTFE encapsulated packing provides dependable stem and body sealing.

• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.

• Choice of Vee or Regulating stem tips.

• Operating temperature range from -423°F (-252°C) to 400°F (204°C).


Applications:

• Water Jet Systems

• Medium Pressure Fluid Handling Systems

• Water Blasting

• Research Pilot Systems


Brand: Autoclave Engineers

Related Documents

×
Products Maximum Working Pressure (psi) Pipe O.D. (mm) Stem Type Valve Type Bore Size (mm)
15P2001 15,000 3.18 mm 2-Way Straight VEE 1.98 mm
15P2011 15,000 3.18 mm 2-Way Straight REG 1.98 mm
15P4071 15,000 6.35 mm 2-Way Straight VEE 5.16 mm
15P4081 15,000 6.35 mm 2-Way Straight REG 5.16 mm
15P6071 15,000 9.53 mm 2-Way Straight VEE 5.56 mm
15P6081 15,000 9.53 mm 2-Way Straight REG 5.56 mm
15P8071 15,000 12.70 mm 2-Way Straight VEE 7.92 mm
15P8081 15,000 12.70 mm 2-Way Straight REG 7.92 mm
10P12071 10,000 19.05 mm 2-Way Straight VEE 11.13 mm
10P12081 10,000 19.05 mm 2-Way Straight REG 11.13 mm
10P16071 10,000 25.4 mm 2-Way Straight VEE 14.27 mm
10P16081 10,000 25.4 mm 2-Way Straight REG 14.27 mm
15P2002 15,000 3.18 mm 2-Way Angle VEE 1.98 mm
15P2012 15,000 3.18 mm 2-Way Angle REG 1.98 mm
15P4072 15,000 6.35 mm 2-Way Angle VEE 5.16 mm
15P4082 15,000 6.35 mm 2-Way Angle REG 5.16 mm
15P6072 15,000 9.53 mm 2-Way Angle VEE 5.56 mm
15P6082 15,000 9.53 mm 2-Way Angle REG 5.56 mm
15P8072 15,000 12.70 mm 2-Way Angle VEE 7.92 mm
15P8082 15,000 12.70 mm 2-Way Angle REG 7.92 mm
10P12072 10,000 19.05 mm 2-Way Angle VEE 11.13 mm
10P12082 10,000 19.05 mm 2-Way Angle REG 11.13 mm
10P16072 10,000 25.4 mm 2-Way Angle VEE 14.27 mm
10P16082 10,000 25.4 mm 2-Way Angle REG 14.27 mm
15P4073 15,000 6.35 mm 3-Way / 2 on Pressure VEE 5.16 mm
15P4083 15,000 6.35 mm 3-Way / 2 on Pressure REG 5.16 mm
15P6073 15,000 6.35 mm 3-Way / 2 on Pressure VEE 5.56 mm
15P6083 15,000 6.35 mm 3-Way / 2 on Pressure REG 5.56 mm
15P8073 15,000 12.70 mm 3-Way / 2 on Pressure VEE 7.92 mm
15P8083 15,000 12.70 mm 3-Way / 2 on Pressure REG 7.92 mm
10P12073 10,000 19.05 mm 3-Way / 2 on Pressure VEE 11.13 mm
10P12083 10,000 19.05 mm 3-Way / 2 on Pressure REG 11.13 mm
10P16073 10,000 25.4 mm 3-Way / 2 on Pressure VEE 14.27 mm
10P16083 10,000 25.4 mm 3-Way / 2 on Pressure REG 14.27 mm
15P4074 15,000 6.35 mm 3-Way / 1 on Pressure VEE 5.16 mm
15P4084 15,000 6.35 mm 3-Way / 1 on Pressure REG 5.16 mm
15P6074 15,000 9.53 mm 3-Way / 1 on Pressure VEE 5.56 mm
15P6084 15,000 9.53 mm 3-Way / 1 on Pressure REG 5.56 mm
15P8074 15,000 12.70 mm 3-Way / 1 on Pressure VEE 7.92 mm
15P8084 15,000 12.70 mm 3-Way / 1 on Pressure REG 7.92 mm
10P12074 10,000 19.05 mm 3-Way / 1 on Pressure VEE 11.13 mm
10P12084 10,000 19.05 mm 3-Way / 1 on Pressure REG 11.13 mm
10P16074 10,000 25.4 mm 3-Way / 1 on Pressure VEE 14.27 mm
10P16084 10,000 25.4 mm 3-Way / 1 on Pressure REG 14.27 mm
15P4075 15,000 6.35 mm 3-Way/2-Stem Manifold VEE 5.16 mm
15P4085 15,000 6.35 mm 3-Way/2-Stem Manifold REG 5.16 mm
15P6075 15,000 6.35 mm 3-Way/2-Stem Manifold VEE 5.56 mm
15P6085 15,000 6.35 mm 3-Way/2-Stem Manifold REG 5.56 mm
15P8075 15,000 12.70 mm 3-Way/2-Stem Manifold VEE 7.92 mm
15P8085 15,000 12.70 mm 3-Way/2-Stem Manifold REG 7.92 mm
10P12075 10,000 19.05 mm 3-Way/2-Stem Manifold VEE 11.13 mm
10P12085 10,000 19.05 mm 3-Way/2-Stem Manifold REG 11.13 mm
10P16075 10,000 25.4 mm 3-Way/2-Stem Manifold VEE 14.27 mm
10P16085 10,000 25.4 mm 3-Way/2-Stem Manifold REG 14.27 mm

687PDC
687516