Autoclave SW Series Compression Fitting - 15,000 PSI (1034 bar) | Product Series

Filter by

    No filters selected

Connection Type

Shape

Product Style

Tube O.D. (inch)

Materials of Construction

Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave SW Series Compression Fitting - 15,000 PSI (1034 bar)

Autoclave SW Series Compression Fitting - 15,000 PSI (1034 bar)

Autoclave's 'SW Series is designed for low-pressure, 15,000 PSI and utilizes the Autoclave's Speed Bite connection for secure installation. This single-ferrule compression sleeve connection provides easy make-up and reliable bubble-tight performance.

Technical Specifications

  • Fitting Type: Compression / Flareless
  • Maximum Operating Pressure: 15000 psi, 10000 psi, 1034 bar, 689 bar
  • Assembly: Special Tool Required
  • Connection Type: W125, SW250, SW375, SW500
  • Shape: Elbow, Tee, Cross, Straight Coupling, Bulkhead Coupling
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 1/8 to 1/2 inch, 3.18 to 12.70 mm
Safety Warning

Full Product Description

Parker Autoclave's SW Series utilizes the proven Speed Bite connection. This fitting is designed with a single ferrule compression sleeve for systems up to 15,000 PSI (1034 BAR). This connection delivers fast, easy make-up and reliable bubble-tight performance, in a variety of liquid or gas service applications. Installers will appreciate the low make-up torque with the Molybdenum Disulfide coated nuts. This key feature also helps to prevent galling during installation.

Markets:
• Chemical
• Petro-Chemical
• Oil and Gas

Features/Benefits:
• Single-ferrule compression sleeve
• Fast easy make-up of connection
• Tubing sizes are 1/16”,1/8", 1/4", 3/8", and 1/2"
• Fittings manufactured from cold worked 316 stainless steel
• Molybdenum disulfide-coated gland nuts to prevent galling
• Operating temperatures from 0°F (-17.8°C ) to 650°F (343°C)

Applications:
• Fluid handling Systems
• Skid Panel Fabricators
• Testing Panels

Related Documents

Contact & Support Information
Go To Autoclave.com
×
Products Connection Type Shape Product Style Tube O.D. (inch) Materials of Construction Tube O.D. (mm)
SL2200 W125 Elbow 1/8" (O.D.) Stainless Steel AISI 316 3.18 mm (O.D.)
SL4400 SW250 Elbow 1/4" (O.D.) Stainless Steel AISI 316 6 mm (O.D.)
SL6600 SW375 Elbow 3/8" (O.D.) Stainless Steel AISI 316 10 mm (O.D.)
SL8800 SW500 Elbow 1/2" (O.D.) Stainless Steel AISI 316 12.70 mm (O.D.)
ST2220 W125 Tee 1/8" (O.D.) Stainless Steel AISI 316 3.18 mm (O.D.)
ST4440 SW250 Tee 1/4" (O.D.) Stainless Steel AISI 316 6 mm (O.D.)
ST6660 SW375 Tee 3/8" (O.D.) Stainless Steel AISI 316 10 mm (O.D.)
ST8880 SW500 Tee 1/2" (O.D.) Stainless Steel AISI 316 12.70 mm (O.D.)
SX2222 W125 Cross 1/8" (O.D.) Stainless Steel AISI 316 3.18 mm (O.D.)
SX4444 SW250 Cross 1/4" (O.D.) Stainless Steel AISI 316 6 mm (O.D.)
SX6666 SW375 Cross 3/8" (O.D.) Stainless Steel AISI 316 10 mm (O.D.)
SX8888 SW500 Cross 1/2" (O.D.) Stainless Steel AISI 316 12.70 mm (O.D.)
15F2211 W125 Straight Coupling 1/8" (O.D.) Stainless Steel AISI 316 3.18 mm (O.D.)
6F4422 SW250 Straight Coupling 1/4" (O.D.) Stainless Steel AISI 316 6 mm (O.D.)
6F6622 SW375 Straight Coupling 3/8" (O.D.) Stainless Steel AISI 316 10 mm (O.D.)
4F8822 SW500 Straight Coupling 1/2" (O.D.) Stainless Steel AISI 316 12.70 mm (O.D.)
15BF2211 W125 Bulkhead Coupling 1/8" (O.D.) Stainless Steel AISI 316 3.18 mm (O.D.)
6BF4422 SW250 Bulkhead Coupling 1/4" (O.D.) Stainless Steel AISI 316 6 mm (O.D.)
6BF6622 SW375 Bulkhead Coupling 3/8" (O.D.) Stainless Steel AISI 316 10 mm (O.D.)
4BF8822 SW500 Bulkhead Coupling 1/2" (O.D.) Stainless Steel AISI 316 12.70 mm (O.D.)

687PDC
687516