Autoclave Sour Gas Service Tubing, 30,000 PSI | Product Series

Filter by

    No filters selected

Maximum Tube O.D (inch)

Maximum Tube I.D (inch)

Connection Type

Maximum Tube O.D (mm)

Maximum Tube I.D (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave Sour Gas Service Tubing, 30,000 PSI

Autoclave Sour Gas Service Tubing, 30,000 PSI

Parker Autoclave high pressure Sour Gas Service (SOG) tubing is capable of operating to 30,000 psi (2068 bar) and range in size from 1/4" to 9/16" tube size. Tubing is manufactured from annealed stainless steel.

Technical Specifications

  • Application: Hydraulics, Instrumentation, Media Transfer, Suction / Vacuum
  • Specifications Met: ASTM, ISO
  • Maximum Operating Pressure: 34 bar (and over), up to 1550 bar, up to 34 bar, 2.068 bar, 500 and over psi, up to 100 psi, up to 22500 psi, 30000 psi
  • Maximum Operating Temperature: 427 °C, 800 °F
  • Media: Abrasives, Chemicals (Adhesives, Glue), Chemicals, Food & Beverage, Fuels, Industrial Gases, Welding Gases (Hydrogen Sulfide), Hydraulic Fluids, Medical Fluids, Fuels (Oil & Petroleum), Pharmaceutical Fluids, Air (Pneumatic Media), Steam, Water
  • Minimum Operating Temperature: -198 °C, -325 °F
  • Outside Diameter: 1/4 to 9/16 inch
  • Materials of Construction: Stainless Steel 316
  • Flow Area: 0.005 to 0.028 inch2, 0.30 to 3.23 mm²
  • Assembly: Special Tool Required
  • Pressure Rating: 30000 psi, 2068.39 bar
Safety Warning

Full Product Description

Parker Autoclave high pressure tubing designed for use with Parker Autoclave Sour Gas Service (SOG) fittings and valves. This SOG package of components is rated up to 30,000 PSI (2068 BAR). The high-pressure tubing is used as fluid handling components in oil and gas industries where H2S is present. This tubing is available in various sizes and pressure ratings for optimal performance. In addition, the SOG components are available with standard API Test and gauge connections (Autoclave F562C). 


Markets:

• Oil and Gas (H2S)

• Petrochemical

• Chemical



Features/Benefits:

• Working pressures to 30,000 psi (2068 bar)

• Designed for Parker Autoclave Cone and Thread connection

• Tubing sizes are 1/4", 3/8", and 9/16"

• Tubing is manufactured from annealed 316 stainless steel

• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)

• Stock tubing lengths from 20 to 27 foot (6 to 8.2 meters)


Applications:

• High Pressure Test Panels

• Fluid handling Systems for H2S (Sour Gas)

• Chemical Injection

• High Pressure Gas Systems


Brand: Autoclave Engineers

Related Documents

×
Products Maximum Tube O.D (inch) Maximum Tube I.D (inch) Connection Type Maximum Tube O.D (mm) Maximum Tube I.D (mm)
MS15-251 9/16" 0.188" F562C 14.29 mm 4.78 mm
MS15-252 3/8" 0.125" F375C 9.53 mm 3.18 mm
MS15-254 1/4" 0.083" F250C 6.35 mm 2.11 mm

687PDC
687516