Cone and Thread Fittings, Mini Series - 15,000 PSI | Product Series

Filter by

    No filters selected

Connection Type

Shape

Version

Tube O.D. (mm)

Materials of Construction

Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cone and Thread Fittings, Mini Series - 15,000 PSI

Cone and Thread Fittings, Mini Series - 15,000 PSI

Parker Autoclave's Mini Series cone and thread compression fitting line is designed for use with 1/16" to 1/8" tubing and rated to 15,000 psi (1034 bar).

Technical Specifications

  • Fitting Type: Cone and Thread
  • Maximum Operating Pressure: 15000 psi, 1034 bar
  • Assembly: Special Tool Required
  • Connection Type: W062, W125
  • Shape: Elbow, Tee, Cross
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 1/16 inch, 1/8 inch, 1.59 to 3.18 mm
Safety Warning

Full Product Description

Parker Autoclave's Mini Series utilizes the proven Speed Bite connection. This compact body design, single-ferrule compression sleeve connection delivers fast, easy make-up and reliable bubble-tight performance, in liquid or gas service. Parker Autoclave's low pressure fittings are used as fluid handling components for the chemical/petrochemical, research, and oil and gas industries.

Markets:
• Chemical
• Petro-Chemical
• Oil and Gas

Features/Benefits:
• Single-ferrule compression sleeve
• Fast easy make-up of connection
• Tubing sizes are 1/16”,and 1/8"
• Fittings manufactured from cold worked 316 stainless steel
• Molybdenum disulfide-coated gland nuts to prevent galling
• Operating temperatures from 0°F (-17.8°C ) to 650°F (343°C)

Applications:
• Compact Systems
• Fluid handling Systems
• Skid Panel Fabricators
• Testing Panels

Related Documents

Contact & Support Information
Go To Autoclave.com
×
Products Connection Type Shape Version Tube O.D. (mm) Materials of Construction Tube O.D. (inch)
MLE1100 W062 Elbow Imperial Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)
MLE2200 W125 Elbow Imperial Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
ML1100 W062 Elbow Metric Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)
ML2200 W125 Elbow Metric Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
MTE1110 W062 Tee Imperial Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)
MTE2220 W125 Tee Imperial Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
MT1110 W062 Tee Metric Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)
MT2220 W125 Tee Metric Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
MXE1111 W062 Cross Imperial Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)
MXE2222 W125 Cross Imperial Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
MX1111 W062 Cross Metric Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)
MX2222 W125 Cross Metric Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
MCE1100 W062 Straight Coupling Imperial Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
MCE2200 W125 Straight Coupling Imperial Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)
MC1100 W062 Straight Coupling Metric Gland 1.59 mm (O.D.) Stainless Steel AISI 316 1/8" (O.D.)
MC2200 W125 Straight Coupling Metric Gland 3.18 mm (O.D.) Stainless Steel AISI 316 1/16" (O.D.)

687PDC
687516