Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Autoclave pre-cut, coned-and-threaded tube nipples are provided in various sizes and lengths for rapid make-up. These are to be used with Parker Autoclave high pressure valves and fittings for a secure connection up to 150,000 PSI.
Parker Autoclave high pressure cone and thread tube nipples are specifically designed for use with Parker Autoclave high pressure fittings and valves. These cone and thread tube nipples are rated up to 150,000 PSI (10342 BAR). These manufactured, high quality tube nipples are for rapid system installation make-up.
Parker Autoclave supplies pre-cut, coned-and-threaded nipples in various sizes and lengths for Autoclave high pressure valves and fittings. In addition to the standard lengths listed in the catalog, nipples are available in any custom length. Consult factory for further details.
Markets:
• Petrochemical
• Chemical
• Research
• Oil and Gas
Features/Benefits:
• Working pressures to 150,000 psi
• Pre-machined cone and thread connections designed to permit rapid installation
• Tubing sizes are 1/4", 5/16”, 3/8", 9/16", and 1”
• Tube nipples are manufactured in 316 Stainless Steel
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials
• Stock nipple lengths from 3.0" (76.2 mm) to 12.0" (304.8 mm)
Applications:
• High Pressure Research Panels
• Fluid Handling Systems
• High Pressure Gas Systems
| Training |
|---|
| Small Bore Expert (SBEx) Training |
| Selector Guides |
|---|
| Tube Selection Guide |
| Contact & Support Information |
|---|
| Go To Autoclave.com |
| Products | Connection Type | Connection Tube O.D. (inch) | Connection Tube O.D. (mm) |
|---|---|---|---|
| CN4402-316 | F250C | 1/4" | 6.35 mm |
| CN4404-316 | F250C | 1/4" | 6.35 mm |
| CN4406-316 | F250C | 1/4" | 6.35 mm |
| CN4408-316 | F250C | 1/4" | 6.35 mm |
| CN44010-316 | F250C | 1/4" | 6.35 mm |
| CN44012-316 | F250C | 1/4" | 6.35 mm |
| CN4403-316 | F250C | 1/4" | 6.35 mm |
| CN6603-316 | F375C | 3/8" | 9.53 mm |
| CN6604-316 | F375C | 3/8" | 9.53 mm |
| CN6606-316 | F375C | 3/8" | 9.53 mm |
| CN6608-316 | F375C | 3/8" | 9.53 mm |
| CN66010-316 | F375C | 3/8" | 9.53 mm |
| CN66012-316 | F375C | 3/8" | 9.53 mm |
| CN9904-316 | F562C | 9/16" | 14.29 mm |
| CN9906-316 | F562C | 9/16" | 14.29 mm |
| CN9908-316 | F562C | 9/16" | 14.29 mm |
| CN99010-316 | F562C | 9/16" | 14.29 mm |
| CN99012-316 | F562C | 9/16" | 14.29 mm |
| 40CN9904-316 | F562C40 | 9/16" | 14.29 mm |
| 40CN9906-316 | F562C40 | 9/16" | 14.29 mm |
| 40CN9908-316 | F562C40 | 9/16" | 14.29 mm |
| 40CN99010-316 | F562C40 | 9/16" | 14.29 mm |
| 40CN99012-316 | F562C40 | 9/16" | 14.29 mm |
| 43CN1606-316 | F1000C43 | 1 | 25.40 mm |
| 43CN1608-316 | F1000C43 | 1 | 25.40 mm |
| 43CN16010-316 | F1000C43 | 1 | 25.40 mm |
| 43CN16012-316 | F1000C43 | 1 | 25.40 mm |
| CN5504-316 | F312C150 | 5/16" | 7.94 mm |
| CN5506-316 | F312C150 | 5/16" | 7.94 mm |
| CN5508-316 | F312C150 | 5/16" | 7.94 mm |
| CN55010-316 | F312C150 | 5/16" | 7.94 mm |
| CN55012-316 | F312C150 | 5/16" | 7.94 mm |