Autoclave QS Series Needle Valve - 15,000 PSI (1034 bar) | #15QS6081


LOADING IMAGES
15QS6081

Autoclave QS Series Needle Valve - 15,000 PSI (1034 bar) | #15QS6081

Parker Autoclave QS Series low pressure needle valves are rated for operation up to 15,000 PSI (1034 bar). The bar stock valve has a non-rotating rising stem design to prevent galling in severe service applications.


Technical Specifications

  • Maximum Working Pressure (psi): 15, 000
  • Stem Type: REG
  • Valve Type: 2-Way Straight
  • Tube O.D. (mm): 9.53 mm
  • Maximum Operating Pressure: 1034.2 bar
  • Tube Outside Diameter: 3/8 inch
  • Connection Type: QS 375
  • Bore Diameter: 0.219 inch, 5.56 mm
Safety Warning

Item Information

Parker Autoclave QS Series needle valves are designed as a high flow, non-rotating rising stem valve, with working pressures to 15,000 psi (1034 bar). These needle valves utilize a revolutionary single ferrule compression sleeve design (QS) for fast and easy installation. The valves are designed to be used with Parker Autoclave tubing in sizes ranging from 1/4"" to 1"". Operating temperatures can go from -100F to 650°F (-73°C to 343°C) with special graphite braided yarn packing (GY). 316 stainless steel construction is the standard material with other options available. Along with their many features these valves provide dependable and trouble-free service in wide variety of applications.


Markets:

• Oil and Gas

• Petrochemical

• Chemical



Features/Benefits:

• Tubing sizes from 1/4" to 1".

• Revolutionary Compression Ferrule (QS) allows working pressures to 15,000 psi (1034 bar) in all tubing sizes.

• Non-rotating stem prevents stem/seat galling.

• Anti-galling molybdenum disulfide coated gland nuts.

• Gland nut positioning mark for assembly.

• Connection weep holes for safety and leak detection.

• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.

• Stem sleeve and packing gland material have been selected to achieve extended thread cycle life and reduced handle torque.

• Choice of Vee or Regulating stem tip.

• Available in two body patterns.


Applications:

• Medium Pressure Skid Panels

• Chemical Injection

• Medium Pressure Fluid Handling Systems

• Test Benches


Brand: Autoclave Engineers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516