16 TIZ .875 - Insert for Parker Tube Fitting | Parker NA

Insert for Parker Tube Fitting | #16 TIZ .875

Insert for Parker Tube Fitting | #16 TIZ .875

1" Tube O.D. x .875 I.D. Insert for Parker Tube Fitting to be used with soft plastic tubing


Technical Specifications

  • Options: n/a
  • Tube Wall Thickness: 0.062"
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 1" (O.D.)
  • Brand: Parker
  • Tube Inside Diameter: 0.875 inch
  • Product Type: Insert for Parker Tube Fitting
  • Product Style: Insert for Parker Tube Fitting
  • Shape: Straight
  • Operating Pressure: n/a
  • Minimum Operating Temperature: -
  • Maximum Operating Temperature: -
  • For Fluid Type: Gases, Liquid
  • Length: n/a
  • Technology: Process Control
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Installations
  • Division: Instrumentation Products Division
Safety Warning

Item Information

1" Tube O.D. x .875 I.D. Insert allows Parker Tube Fitting to be used with soft plastic tubing.

Industries:
• Laboratories
• Research Labs

Features/Benefits:
• 316 Stainless Steel
• For use with soft plastic tubing

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations

Read More Show Less

CAD Drawings + Files

Part Number
16 TIZ .875 STP

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516