169C-4-6 - Inch Brass Compression Fittings | Parker NA

Inch Brass Compression Fittings | #169C-4-6

Click to View CAD Model
169C-4-6

Inch Brass Compression Fittings | #169C-4-6

1/4" Forged Brass 90° Elbow with 3/8" Male NPTF Threads


Technical Specifications

  • Shape: Elbow 90°
  • Connection 1 Size: 1/4"
  • Connection 2 Size: 3/8"
  • Connection 1 Type: Compression
  • Connection 2 Type: Male NPTF
  • Configuration: Tube to Pipe
  • Body Material: Brass, Forged
  • Maximum Operating Pressure: 96.5 bar, 1400 psi
Safety Warning

Item Information

Parker's compression fittings are economical and offered in both extrusions and forgings.  These compression fittings require no flaring, soldering, tube preparation or special tools to operate. Compression fittings are especially useful in installations that may require occasional disassembly or partial removal for maintenance since the fitting can be broken and remade without affecting the integrity of the joint. Compression fittings are also used in situations where a heat source, in particular a soldering torch, is prohibited.

Use with copper, aluminum and the following Parker Parflex Division tubing:



• Polyethylene

• Nylon

• Polypropylene



Markets:

• Industrial

• Packaging

• Pneumatic

• Printing

• Compressors

• Marine



Features/Benefits:



• All brass construction

• Economical

• Long Nut for vibration

• UL listed for flammable liquid

• Meets SAE J-512

• Acetal sleeve for use with thermoplastic tubing



Applications:

• Air lines

• Lubrication lines

• Cooling lines

• Fluid transfer

• Water lines

• Automotive process



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547