Thermostatic Expansion Valve - Sporlan - Parts | #181010


LOADING IMAGES
181010

Thermostatic Expansion Valve - Sporlan - Parts | #181010

KT-83-SX 5' ELEMENT


Technical Specifications

  • Thermostatic Charge: X
  • Capillary Length (inch): 5'
  • Nominal Capacity (ton): N/A
  • Strainer Type: N/A
  • Series: N/A
  • Kit Includes: N/A
  • Refrigerant Type: R-404A
  • Application: Extreme Low Temp Refrigeration
  • Connection: N/A
  • Valve Type: N/A
  • Element Type: 83
  • Equalizer Method: N/A
  • Connection Type: N/A
  • Type: Element
Safety Warning

Item Information

Most Sporlan thermostatic expansion valves can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement parts and long lasting replaceable power element assemblies.  Each TEV parts kit and element assembly is factory tested to ensure trouble-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Same high quality parts found in current thermostatic expansion valve offering
• Thermostatic charges available to match system conditions
• Both parts kits and individual parts are available


Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/8 to 180 tons R-22
• Transportation
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599