18SFTF09SXN - Quick Coupling with ISO 6150 C Profile, Series 18 | Parker NA

Quick Coupling with ISO 6150 C Profile, Series 18 | #18SFTF09SXN

Click to View CAD Model
18SFTF09SXN

Quick Coupling with ISO 6150 C Profile, Series 18 | #18SFTF09SXN

Quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 C profile. Available made of brass/steel.


Technical Specifications

  • Hose I.D.: 9
  • Length (mm): 59
  • Connection Type: Hose Barb
  • Connection Thread Size (inch): na
  • Type: Plug
  • Diameter: 5.5 mm (nominal)
  • Valve Included: No
  • Version: Single Shut-Off
  • Hex Size: na
  • Outside Diameter: 12 mm
  • Materials of Construction: Steel nickel plated
  • Seal Material: na
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 970 L/min
Safety Warning

Item Information

Parker's Series 18 is a robust industrial coupling according to ISO 6150 C. This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop and the steel sleeve counters oscillating forces. Series 18 has limited use for liquids (steel sleeve/zinc die cast valve). The high insertion depth is guaranteed by an optimized plug guide.

Markets:
- Machinery Construction
- Automotive
- Life Science
- Process

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Single-hand operation for easy and fast connection
- Coupling system according to ISO 6150 C standard
- Steel sleeve counters oscillating forces.

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098