Crimp Style Hydraulic Hose Fitting - 43 Series Fittings - Europe | #19243-6-6-EU


LOADING IMAGES
19243-6-6 19243-6-6
Click to View CAD Model

Crimp Style Hydraulic Hose Fitting - 43 Series Fittings - Europe | #19243-6-6

Parker’s 43 Series crimp style hydraulic fittings are renowned for its ease of assembly and are a complete range of permanent, crimp-style hydraulic hose fittings for use with the Parkrimp family of crimpers.


Technical Specifications

  • Body Material: Steel
  • Connection 2 Size: 3/8"
  • Connection 2 Type: Female BSP Parallel Pipe - Swivel (60° Cone)
  • Hose I.D. (size): -6
  • Shape: Straight
  • For Fluid Type: Petroleum Hydraulic Fluids (Petroleum Base), Petroleum Hydraulic Fluids (Phosphate-ester), Lubricants (Oils)
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation, Oil & Gas
  • Connection 1 Type: Hose
  • Configuration: Hose to Port
  • Application: General Industrial, On-road Vehicles, Machine Tools, In-Plant Automotive
  • Connection 1 Size: -6 (Size), 9.5 mm Hose I.D., 3/8 inch Hose I.D.
  • Product Type: Crimp Fittings No-Skive
  • Technology: Fluid & Gas Handling
  • Body Material: Steel
  • Division: Polymer Hose Division Europe
  • Coating: Chromium 6 Free-plated
  • Hex Size: 22 mm
  • Connection 2 Type: Female, BSP Parallel Pipe, Swivel, 60° Cone
  • Shape: Straight
  • Port Type: DKR
  • Specifications Met: BS 5200-A
  • Connection 2 Size: 3/8"-19 inch Thread
  • Connection Length: 20 mm (see drawing legend B)
  • Fitting Length: 49 mm (see drawing legend A)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The 43 Series of hydraulic hose fittings from Parker Hannifin is well known for its ease of assembly, wide selection of shape and end configurations, hose compatibility, and extensive use across markets. This fitting series of permanent crimp-style hydraulic fittings is designed for use with Parkrimp crimpers to deliver “bite-the-wire” sealing and holding power. When used with Parker’s No-Skive hoses, 43 Series fittings can be assembled without removing the outer hose cover, eliminating premature hose failure caused by skiving too long or too short.
Available in sizes from -4 to -16 in a wide variety of end configurations and around the world. For highly corrosive applications, 43 Series fittings also are available in stainless steel.

Markets:
• Mobile
• Industrial
• Mining

Features/Benefits:
• Easy push on force
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• On Road Vehicles
• Military - Land Based
• Inplant Automotive
• Construction
• Agriculture
• Forestry
• Machine Tool
• Oil & Gas
• Material Handling
• Marine
• Water

Compatible Hoses:
• 304
• 421WC
• 426
• 722, 722TC, 722ST
• 787, 787TC (-4 and -6 only)
• 797, 797TC, 797ST ST (-4 and -6 only) • 881

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513