Hydraulic Constant Working Pressure Hose 5000 PSI - GlobalCore 787 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Constant Working Pressure Hose 5000 PSI - GlobalCore 787 Hose

Hydraulic Constant Working Pressure Hose 5000 PSI - GlobalCore 787 Hose

Part of the GlobalCore family of robust hydraulic hoses. Parker’s 787 hose delivers 5000 PSI constant working pressure in a lightweight and easy to bend product.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 18752, MSHA TC, ST, CP Covers only
  • Maximum Operating Pressure: 350 bar, 35.0 MPa, 5000 psi
  • Compatible Fitting: 43 Series sizes -4 and -6, 77 Series sizes -8 to -32
  • Weight: 0.31 to 6.50 kg/m, 0.21 to 4.37 lb/ft
  • Inside Diameter: 1/4 to 2 inch, 6.3 to 51 mm
  • Maximum Operating Temperature: 100 °C Standard Cover, 125 °C (TC, ST & CP), 212 °F (TC & ST)
  • Hose Reinforcement Material: 2 Braids of Steel Wire sizes -4 and -6, 4 or 6 Compact Spirals of Steel Wire sizes -8 to -32
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Industrial, Oilfield
  • Minimum Bend Radius: 2 to 12-1/2 inch, 50 to 318 mm
  • Size: -4 to -32
  • Outside Diameter: 0.51 to 2.66 inch, 13 to 67.2 mm
  • Hose Inner Tube Material: Proprietary Synthetic Rubber Compound
  • Cover Material: Synthetic Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 787 hose, within the GlobalCore product line, was designed to deliver consistency and reliability with a constant working pressure of 5,000 PSI in all sizes. The 787 hose is made with Compact Spiral technology making it light, durable, and easily bent making installation easier and quicker. The 787 hose is designed, built, and tested to meet ISO 18752 performance specifications. Sizes range from ¼” to 2” in diameter with different cover options available for various markets.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Standard, ToughCover, SuperTough and Critical Protection cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 30% smaller O.D. compared to standard SAE spiral hose
• Twice the impulse/life – tested to 2,000,000 cycles
• 5,000 PSI constant working pressure in all sizes
• Lighter than the standard SAE spiral hose

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 Series fittings (for -4 to -6)
• 77 series fittings (for -8 to -32)

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
787-4 -4 Standard Cover
787-6 -6 Standard Cover
787TC-4 -4 ToughCover
787TC-6 -6 ToughCover
787ST-4 -4 SuperTough Cover
787ST-6 -6 SuperTough Cover
787-8 -8 Standard Cover
787-10 -10 Standard Cover
787-12 -12 Standard Cover
787-16 -16 Standard Cover
787-20 -20 Standard Cover
787-24 -24 Standard Cover
787-32 -32 Standard Cover
787TC-8 -8 ToughCover
787TC-10 -10 ToughCover
787TC-12 -12 ToughCover
787TC-16 -16 ToughCover
787TC-20 -20 ToughCover
787TC-24 -24 ToughCover
787TC-32 -32 ToughCover
787ST-8 -8 SuperTough Cover
787ST-10 -10 SuperTough Cover
787ST-12 -12 SuperTough Cover
787ST-16 -16 SuperTough Cover
787ST-20 -20 SuperTough Cover
787ST-24 -24 SuperTough Cover
787ST-32 -32 SuperTough Cover
787CP-12 -12 Critical Protection
787CP-16 -16 Critical Protection
787CP-8 -8 Critical Protection
787CP-20 -20 Critical Protection
787CP-6 -6 Critical Protection

687PDC
687583