Parker Tube Fitting, Mud Dauber | #2 MDF-6MO-NC


LOADING IMAGES
2 MDF-6MO-NC 2 MDF-6MO-NC 2 MDF-6MO-NC 2 MDF-6MO-NC
Click to View CAD Model

Parker Tube Fitting, Mud Dauber | #2 MDF-6MO-NC

NACE compliant 6 Moly Parker Tube Fitting, Mud Dauber, 1/8 in. Male NPT


Technical Specifications

  • Specifications Met: NACE
  • Thread Size: 1/8"-27
  • Materials of Construction: 6Mo
  • Brand: Mud Dauber
  • Product Type: Mud Dauber
  • Product Style: Mud Dauber
  • Shape: Straight
  • Operating Pressure: n/a
  • Minimum Operating Temperature: -
  • Maximum Operating Temperature: -
  • For Fluid Type: Gases, Liquid
  • Length: n/a
  • Technology: Process Control
  • Industry: Chemical, Petrochemical, Power Generation, Oil & Gas
  • Application: Instrumentation, Offshore Control Panels, Sensing Lines
  • Division: Instrumentation Products Division
Safety Warning

Item Information

NACE compliant 6 Moly Parker Mud Dauber Fitting (vent protectors) for 1/8 in. Male NPT protects open ends of instruments, tubing, outlet vents. The mesh wire screen prevents foreign bodies such as insects or debris from entering and clogging various systems and causing damage.

Industries:
• Chemical
• Transportation
• Power
• Oil and Gas
• Research Labs

Features/Benefits:
• Pipe plug, bored-thru design
• 40 x 40 mesg, 0.10 diameter wire screen
• Designed to vent female pipe, straightsm elbows or tees

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516