2 Position, 4 Way Push to Shift Manual Valve | Product Series

Filter by

    No filters selected

Flow Rate

Configuration

Actuation Type

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2 Position, 4 Way Push to Shift Manual Valve

2 Position, 4 Way Push to Shift Manual Valve OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Flow Rate: 4 gal/min, 15 L/min
  • Configuration: Reversing, Normally Closed
  • Actuation Type: Knob
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 4 gal/min
  • Minimum Flow Rate: 15 L/min
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Maximum Tank Pressure: 500 psi, 35 bar
  • Force: 11 lbf, 5 kgf
  • Leak Rate: 200 @ 5000 PSI (350 BAR), 360 @ 5000 PSI (350 BAR) cm3/min
  • Cavity Size: C10-4
  • Function: Spool Type
  • Operation Type: Manual
  • Detents: No, Yes
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22 lb-ft, 30 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.2, 0.25 lb, 0.1, 0.12 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s 2-position, 4-way manual spool valves provide precise operator control for reversing type applications with a simple push style knob actuator. These valves are capable of flows up to 15 lpm (4 gpm) and pressures as high as 350 bar (5000 psi). Parker’s 2-position, 4-way manual spool valves return to their normal or original position when the push knob is released and allows flow to switch in dual direction applications. These valves are ideal for bi-directional applications such as motors, double acting circuits, and pilot circuits on a variety of machinery within the construction, material handling, or industrial markets.

Markets:
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Low mechanical operating force
• Detent optional
• External parts zinc plated

Applications:
• Double acting circuits
• Pilot circuits
• Bi-directional motors

Additional Technical Insight:
GM0240XS is a 4-way 2-position manual spool valve which can be used to reverse the direction of double acting cylinders, bi-directional motors, or rotary actuators.  When the valve is in the neutral position and is not manually shifted, 4-way flow causes the actuator to operate in a single default direction.  When an operator pushes the external knob, the spool shifts and changes the direction of the actuator.  Once the operator releases the knob, the actuator will return to its original direction.

GM0240CS is a 4-way 2-position manual spool valve which can be used to manually start and stop cylinders, motors, and rotary actuators.  When the valve is in the neutral position and is not manually shifted, all flow is prevented from going to downstream components.  When an operator pushes the external knob, the spool shifts and 4-way flow is allowed downstream.  Once the operator releases the knob, the actuator will return to its original position and all flow will be blocked.

Parker’s GM0240 manual valves provide design flexibility for applications that require operator actuation for 4-way functions.  They can also be used to isolate or enable pilot and troubleshooting circuits.

Related Documents

Literature and Reference Materials
HVS Global Cartridge Valve Catalog MSG15-3504
×
Products Flow Rate Configuration Actuation Type Seal Material
GM0240XSN 4 GAL/MIN, 15 L/MIN Reversing Knob Nitrile
GM0240XSV 4 GAL/MIN, 15 L/MIN Reversing Knob Fluorocarbon
GM0240XS1N 4 GAL/MIN, 15 L/MIN Reversing Knob Nitrile
GM0240XS1V 4 GAL/MIN, 15 L/MIN Reversing Knob Fluorocarbon
GM0240CSN 4 GAL/MIN, 15 L/MIN Normally Closed Knob Nitrile
GM0240CSV 4 GAL/MIN, 15 L/MIN Normally Closed Knob Fluorocarbon
GM0240CS1N 4 GAL/MIN, 15 L/MIN Normally Closed Knob Nitrile
GM0240CS1V 4 GAL/MIN, 15 L/MIN Normally Closed Knob Fluorocarbon

687PDC
687505