Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
REGIONAL - Parker’s manually operated 4-way, 2 or 3-position directional control spool valve is capable of flows up to 7.5 lpm (2 gpm) and pressures as high as 240 bar (3500 psi). Knob and lever actuators are available with detents.
| Selector Guides |
|---|
| Competitive Crossover Tool |
| Literature and Reference Materials |
|---|
| HVS Global Cartridge Valve Catalog MSG15-3504 |
| Products | Configuration | Spool Type | Detents | Seal Material |
|---|---|---|---|---|
| DM104K1 | Knob | Closed Center | N/A | Nitrile |
| DM104K1V | Knob | Closed Center | N/A | Fluorocarbon |
| DM104K8 | Knob | Tandem Center | N/A | Nitrile |
| DM104K8V | Knob | Tandem Center | N/A | Fluorocarbon |
| DM104LD1 | Lever | Closed Center | 2 position detent | Nitrile |
| DM104LD1V | Lever | Closed Center | 2 position detent | Fluorocarbon |
| DM104LD8 | Lever | Tandem Center | 2 position detent | Nitrile |
| DM104LD8V | Lever | Tandem Center | 2 position detent | Fluorocarbon |
| DM104LN1 | Lever | Closed Center | 3 position detent | Nitrile |
| DM104LN1V | Lever | Closed Center | 3 position detent | Fluorocarbon |
| DM104LN8 | Lever | Tandem Center | 3 position detent | Nitrile |
| DM104LN8V | Lever | Tandem Center | 3 position detent | Fluorocarbon |
| DM104FKD1 | Finger Knob | Closed Center | 2 position detent | Nitrile |
| DM104FKD1V | Finger Knob | Closed Center | 2 position detent | Fluorocarbon |
| DM104FKD8 | Finger Knob | Tandem Center | 2 position detent | Nitrile |
| DM104FKD8V | Finger Knob | Tandem Center | 2 position detent | Fluorocarbon |
| DM104FKN1 | Finger Knob | Closed Center | 3 position detent | Nitrile |
| DM104FKN1V | Finger Knob | Closed Center | 3 position detent | Fluorocarbon |
| DM104FKN8 | Finger Knob | Tandem Center | 3 position detent | Nitrile |
| DM104FKN8V | Finger Knob | Tandem Center | 3 position detent | Fluorocarbon |