Field Attachable Hydraulic Hose Fitting – 20 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Shape

Product Style

Connection Thread Size

Materials of Construction

Port Connection

Flange Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Hydraulic Hose Fitting – 20 Series Fittings

Field Attachable Hydraulic Hose Fitting – 20 Series Fittings

Parker's 20 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.

Technical Specifications

  • Port Size: 1/8 to 2-1/2 inch
  • Materials of Construction: Steel, Brass, Stainless Steel
  • Shape: Straight, Elbow 45°, Elbow 90°
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 4.76 to 60.33 mm, -4 to -40 (Size), 3/16 to 2-3/8 inch
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Connection Size: View Part Details.
  • Flange Size: 1/2 to 2-1/2 inch
  • Product Style: Multiple Styles Available

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 20 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 20 series fittings are compatible with transportation, liquefied petroleum gas and marine fuel & brake engine hoses. The 20 series fittings are available from 3/16” to 2-3/8” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture
• Material Handling
• Marine

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Gasoline
• Ethanol blends
• Diesel fuels
• Liquefied petroleum gas (LPG)
• Antifreeze solutions

Compatible Hoses:
• 201
• 206
• 266
• 221FR
• SS25UL

Related Documents

Literature and Reference Materials
CrimpSource
×
Products Hose I.D. (inch) Shape Product Style Connection Thread Size Materials of Construction Port Connection Flange Size
20120-2-4 3/16" Straight Male NPTF Pipe - Rigid 1/8"-27 Steel 1/8" n/a
20120-2-5 1/4" Straight Male NPTF Pipe - Rigid 1/8"-27 Steel 1/8" n/a
20120-4-4 3/16" Straight Male NPTF Pipe - Rigid 1/4"-18 Steel 1/4" n/a
20120-4-5 1/4" Straight Male NPTF Pipe - Rigid 1/4"-18 Steel 1/4" n/a
20120-4-6 5/16" Straight Male NPTF Pipe - Rigid 1/4"-18 Steel 1/4" n/a
20120-6-6 5/16" Straight Male NPTF Pipe - Rigid 3/8"-18 Steel 3/8" n/a
20120-6-8 13/32" Straight Male NPTF Pipe - Rigid 3/8"-18 Steel 3/8" n/a
20120-8-8 13/32" Straight Male NPTF Pipe - Rigid 1/2"-14 Steel 1/2" n/a
20120-8-10 1/2" Straight Male NPTF Pipe - Rigid 1/2"-14 Steel 1/2" n/a
20120-12-10 1/2" Straight Male NPTF Pipe - Rigid 3/4"-14 Steel 3/4" n/a
20120-12-12 5/8" Straight Male NPTF Pipe - Rigid 3/4"-14 Steel 3/4" n/a
20120-12-16 7/8" Straight Male NPTF Pipe - Rigid 3/4"-14 Steel 3/4" n/a
20120-16-16 7/8" Straight Male NPTF Pipe - Rigid 1"-11-1/2 Steel 1" n/a
20120-20-20 1-1/8" Straight Male NPTF Pipe - Rigid 1-1/4"-11-1/2 Steel 1-1/4" n/a
20120-24-24 1-3/8" Straight Male NPTF Pipe - Rigid 1-1/2"x11-1/2 Steel 1-1/2" n/a
20120-24-24B 1-3/8" Straight Male NPTF Pipe - Rigid 1-1/2"x11-1/2 Brass 1-1/2" n/a
20120-32-32 1-13/16" Straight Male NPTF Pipe - Rigid 2"-11-1/2 Steel 1-1/2" n/a
20120-32-32B 1-13/16" Straight Male NPTF Pipe - Rigid 2"-11-1/2 Brass 2" n/a
20320-4-4 3/16" Straight Male JIC 37° - Rigid 7/16"-20 Steel 1/4" n/a
20320-6-6 5/16" Straight Male JIC 37° - Rigid 9/16"-18 Steel 3/8" n/a
20320-8-8 13/32" Straight Male JIC 37° - Rigid 3/4"-16 Steel 1/2" n/a
20320-10-10 1/2" Straight Male JIC 37° - Rigid 7/8"-14 Steel 5/8" n/a
20320-12-12 5/8" Straight Male JIC 37° - Rigid 1-1/16"-12 Steel 3/4" n/a
20320-16-16 7/8" Straight Male JIC 37° - Rigid 1-5/16"-12 Steel 1" n/a
20620-4-4 3/16" Straight Female JIC 37° - Swivel 7/16"-20 Steel 1/4" n/a
20620-4-4C 3/16" Straight Female JIC 37° - Swivel 7/16"-20 Stainless Steel 1/4" n/a
20620-4-5 1/4" Straight Female JIC 37° - Swivel 7/16"-20 Steel 1/4" n/a
20620-5-5 1/4" Straight Female JIC 37° - Swivel 1/2"-20 Steel 5/16" n/a
20620-6-5 1/4" Straight Female JIC 37° - Swivel 9/16"-18 Steel 3/8" n/a
20620-6-6 5/16" Straight Female JIC 37° - Swivel 9/16"-18 Steel 3/8" n/a
20620-6-6C 5/16" Straight Female JIC 37° - Swivel 9/16"-18 Stainless Steel 3/8" n/a
20620-8-6 5/16" Straight Female JIC 37° - Swivel 3/4"-16 Steel 1/2" n/a
20620-8-8 13/32" Straight Female JIC 37° - Swivel 3/4"-16 Steel 1/2" n/a
20620-8-10 1/2" Straight Female JIC 37° - Swivel 3/4"-16 Steel 1/2" n/a
20620-10-8 13/32" Straight Female JIC 37° - Swivel 7/8"-14 Steel 5/8" n/a
20620-10-10 1/2" Straight Female JIC 37° - Swivel 7/8"-14 Steel 5/8" n/a
20620-10-10C 1/2" Straight Female JIC 37° - Swivel 7/8"-14 Stainless Steel 5/8" n/a
20620-10-12 5/8" Straight Female JIC 37° - Swivel 7/8"-14 Steel 5/8" n/a
20620-12-12 5/8" Straight Female JIC 37° - Swivel 1-1/16"-12 Steel 3/4" n/a
20620-12-12C 5/8" Straight Female JIC 37° - Swivel 1-1/16"-12 Stainless Steel 3/4" n/a
20620-16-16 7/8" Straight Female JIC 37° - Swivel 1-5/16"-12 Steel 1" n/a
20620-16-16C 7/8" Straight Female JIC 37° - Swivel 1-5/16"-12 Stainless Steel 1" n/a
20620-20-20 1-1/8" Straight Female JIC 37° - Swivel 1-5/8"-12 Steel 1-1/4" n/a
20620-24-24 1-3/8" Straight Female JIC 37° - Swivel 1-7/8"-12 Steel 1-1/2" n/a
20620-32-32 1-13/16" Straight Female JIC 37° - Swivel 2-1/2"-12 Steel 2" n/a
23720-4-4 3/16" Elbow 45° - Short Drop Female JIC 37° - Swivel 7/16"-20 Steel 1/4" n/a
23720-5-5 1/4" Elbow 45° - Short Drop Female JIC 37° - Swivel 1/2"-20 Steel 5/16" n/a
23720-6-6 5/16" Elbow 45° - Short Drop Female JIC 37° - Swivel 9/16"-18 Steel 3/8" n/a
23720-8-6 5/16" Elbow 45° - Short Drop Female JIC 37° - Swivel 3/4"-16 Steel 1/2" n/a
23720-10-10 1/2" Elbow 45° - Short Drop Female JIC 37° - Swivel 7/8"-14 Steel 5/8" n/a
23720-12-12 5/8" Elbow 45° - Short Drop Female JIC 37° - Swivel 1-1/16"-12 Steel 3/4" n/a
23720-16-16 7/8" Elbow 45° - Short Drop Female JIC 37° - Swivel 1-5/16"-12 Steel 1" n/a
23720-20-20 1-1/8" Elbow 45° - Short Drop Female JIC 37° - Swivel 1-5/8"-12 Steel 1-1/4" n/a
23920-4-4 3/16" Elbow 90° - Short Drop Female JIC 37° - Swivel 7/16"-20 Steel 1/4" n/a
23920-5-5 1/4" Elbow 90° - Short Drop Female JIC 37° - Swivel 1/2"-20 Steel 1/4" n/a
23920-6-6 5/16" Elbow 90° - Short Drop Female JIC 37° - Swivel 9/16"-18 Steel 3/8" n/a
23920-8-8 13/32" Elbow 90° - Short Drop Female JIC 37° - Swivel 3/4"-16 Steel 1/2" n/a
23920-10-10 1/2" Elbow 90° - Short Drop Female JIC 37° - Swivel 7/8"-14 Steel 5/8" n/a
23920-12-12 5/8" Elbow 90° - Short Drop Female JIC 37° - Swivel 1-1/16"-12 Steel 3/4" n/a
23920-16-16 7/8" Elbow 90° - Short Drop Female JIC 37° - Swivel 1-5/16"-12 Steel 1" n/a
23920-20-20 1-1/8" Elbow 90° - Short Drop Female JIC 37° - Swivel 1-5/8"-12 Steel 1-1/4" n/a
23920-24-24 1-3/8" Elbow 90° - Short Drop Female JIC 37° - Swivel 1-7/8"-12 Steel 1-1/2" n/a
24120-4-4 3/16" Elbow 90° - Long Drop Female JIC 37° - Swivel 7/16"-20 Steel 1/4" n/a
24120-6-6 5/16" Elbow 90° - Long Drop Female JIC 37° - Swivel 9/16"-18 Steel 3/8" n/a
24120-8-8 13/32" Elbow 90° - Long Drop Female JIC 37° - Swivel 3/4"-16 Steel 1/2" n/a
24120-10-10 1/2" Elbow 90° - Long Drop Female JIC 37° - Swivel 7/8"-14 Steel 5/8" n/a
24120-12-12 5/8" Elbow 90° - Long Drop Female JIC 37° - Swivel 1-1/16"-12 Steel 3/4" n/a
20420-4-4 3/16" Straight Male SAE 45° - Rigid 7/16"-20 Steel 1/4" n/a
20420-6-6 5/16" Straight Male SAE 45° - Rigid 5/8"-18 Steel 3/8" n/a
20420-8-8 13/32" Straight Male SAE 45° - Rigid 5/8"-18 Steel 1/2" n/a
20820-4-4 3/16" Straight Female SAE 45° - Swivel 7/16"-20 Steel 1/4" n/a
20820-5-5 1/4" Straight Female SAE 45° - Swivel 1/2"-20 Steel 5/16" n/a
20820-6-6 5/16" Straight Female SAE 45° - Swivel 5/8"-18 Steel 3/8" n/a
20820-8-8 13/32" Straight Female SAE 45° - Swivel 3/4"-16 Steel 1/2" n/a
20820-8-10 1/2" Straight Female SAE 45° - Swivel 3/4"-16 Steel 1/2" n/a
20820-10-10 1/2" Straight Female SAE 45° - Swivel 7/8"-14 Steel 5/8" n/a
20820-12-12 5/8" Straight Female SAE 45° - Swivel 1-1/16"-14 Steel 3/4" n/a
27720-6-6 5/16" Elbow 45° Female SAE 45° - Swivel 5/8"-18 Steel 3/8" n/a
27920-4-4 3/16" Elbow 90° Female SAE 45° - Swivel 7/16"-20 Steel 1/4" n/a
27920-6-6 5/16" Elbow 90° Female SAE 45° - Swivel 5/8"-18 Steel 3/8" n/a
27920-8-8 13/32" Elbow 90° Female SAE 45° - Swivel 3/4"-16 Steel 1/2" n/a
27920-10-10 1/2" Elbow 90° Female SAE 45° - Swivel 7/8"-14 Steel 5/8" n/a
28120-6-6 5/16" Elbow 90° - Long Drop Female SAE 45° - Swivel 5/8"-18 Steel 3/8" n/a
21120-8-8 13/32" Straight Male Ferulok Flareless - Rigid (24° Cone with Nut and Ferrule) 3/4"-16 Steel 1/2" n/a
22820-4-4 3/16" Straight Male Inverted SAE 45° - Swivel 7/16"-20 Steel 1/4" n/a
22820-5-5 1/4" Straight Male Inverted SAE 45° - Swivel 1/2"-20 Steel 5/16" n/a
22820-6-6 5/16" Straight Male Inverted SAE 45° - Swivel 5/8"-18 Steel 3/8" n/a
22820-8-8 13/32" Straight Male Inverted SAE 45° - Swivel 3/4"-18 Steel 1/2" n/a
22820-10-10 1/2" Straight Male Inverted SAE 45° - Swivel 7/8"-18 Steel 5/8" n/a
26720-4-4 3/16" Elbow 45° Male Inverted SAE 45° - Swivel 7/16"-24 Steel 1/4" n/a
26720-5-5 1/4" Elbow 45° Male Inverted SAE 45° - Swivel 1/2"-20 Steel 5/16" n/a
26720-6-6 5/16" Elbow 45° Male Inverted SAE 45° - Swivel 5/8"-18 Steel 3/8" n/a
26720-8-8 13/32" Elbow 45° Male Inverted SAE 45° - Swivel 3/4"-18 Steel 1/2" n/a
26920-4-4 3/16" Elbow 90° Male Inverted SAE 45° - Swivel 7/16"-24 Steel 1/4" n/a
26920-5-5 3/16" Elbow 90° Male Inverted SAE 45° - Swivel 1/2"-20 Steel 5/16" n/a
26920-6-6 5/16" Elbow 90° Male Inverted SAE 45° - Swivel 5/8"-18 Steel 3/8" n/a
26920-8-8 13/32" Elbow 90° Male Inverted SAE 45° - Swivel 3/4"-18 Steel 1/2" n/a
23220-16-16 7/8" Straight Female PTT 30° - Swivel 1-5/16"-14 Steel 1" n/a
26120-10-10 1/2" Straight Male SAE Compression Seat (w/o Nut or Sleeve) 13/16"-18 Steel 5/8" n/a
21520-20-20 1-1/8" Straight SAE Code 61 Flange Head Steel 1-1/4" 1-1/4"
21720-20-20 1-1/8" Elbow 45° SAE Code 61 Flange Head Steel 1-1/4" 1-1/4"
21920-32-32 1-13/16" Elbow 90° SAE Code 61 Flange Head Steel 2" 2"
21920-40-40 2-3/8" Elbow 90° SAE Code 61 Flange Head Steel 2-1/2" 2-1/2"
2JS20-4-4 3/16" Straight - Long Female Seal-Lok - Swivel Steel 1/4" n/a
2JS20-6-6 5/16" Straight - Long Female Seal-Lok - Swivel Steel 3/8" n/a
2JS20-8-8 13/32" Straight - Long Female Seal-Lok - Swivel Steel 1/2" n/a
2JS20-10-10 1/2" Straight - Long Female Seal-Lok - Swivel Steel 5/8" n/a
2JS20-12-12 5/8" Straight - Long Female Seal-Lok - Swivel Steel 3/4" n/a
2J720-4-4 3/16" Elbow 45° Female Seal-Lok - Swivel Steel 1/4" n/a
2J720-6-6 5/16" Elbow 45° Female Seal-Lok - Swivel Steel 3/8" n/a
2J720-8-8 13/32" Elbow 45° Female Seal-Lok - Swivel Steel 1/2" n/a
2J720-10-10 1/2" Elbow 45° Female Seal-Lok - Swivel Steel 5/8" n/a
2J920-4-4 3/16" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1/4" n/a
2J920-6-6 5/16" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 3/8" n/a
2J920-8-8 13/32" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1/2" n/a
2J920-10-10 1/2" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 5/8" n/a
2J920-12-12 5/8" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 3/4" n/a
2J120-6-6 5/16" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 3/8" n/a
2J120-8-8 13/32" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 1/2" n/a

687PDC
687583